Skip to main content

Precision cabinet
50CO

Cooling capacity : 40-130 kW

Air flow : 10 000-27 000 m³/h

Close control unit specifically adapted to meet the needs of rooms with a high heat load or sensitive locations (data centers, computer rooms, autocom rooms, etc.).
  • Wide range of single unit water chillers
  • Compact and attractive design
  • EC motor saves energy
  • Auto-adaptive control
  • Easy installation
  • 5 sizes available
  • Rated air flow range: 10 000 to 27 000 m3/h

Casing

  • Dual wall construction
  • RAL 7035 and 7024 grey pre-coated removable panel

Filtration

  • G4 or G7 filter cells
  • Filter cells kept compressed to ensure a completely leaktight seal
  • Filter fouling value monitored by analogue sensor and displayed by the controller

Cooling coil cross-section

  • Copper tubes, aluminum fins
  • Stainless or aluminum condensate drain pan
  • 2- or 3-way control valve fitted and connected

Ventilation section

  • Centrifugal plug fan, associated with an electronically commutated (EC) motor
  • EC motor: fan adaptation via manual adjustment or "self-regulating" adjustment by the controller

Electrical box

  • Main disconnect switch
  • Regulated by Carrier CCU controller
  • Return air dry-bulb temperature control
  • Return humidity control
  • Water leak detection
  • Remote control and fault summary contact

Carrier CCU controller

  • 160-character display showing the operating instructions, operating states, faults and solutions
  • Configurable controller
  • Two fault levels
  • Monitoring of operating times
  • Electric heater
  • Hot water coil
  • Humidifier
  • Free cooling box
  • Support base for supply air via raised floor
  • Cased sub-base with grille or damper
  • Supply plenum
  • Motorized damper on intake section
  • Fire thermostat
  • Supply air low limit sensor
  • LON gateway
  • Changeover thermostat
  • 5 sizes available
  • Rated air flow range: 10 000 to 27 000 m3/h

Casing

  • Dual wall construction
  • RAL 7035 and 7024 grey pre-coated removable panel

Filtration

  • G4 or G7 filter cells
  • Filter cells kept compressed to ensure a completely leaktight seal
  • Filter fouling value monitored by analogue sensor and displayed by the controller

Cooling coil cross-section

  • Copper tubes, aluminum fins
  • Stainless or aluminum condensate drain pan
  • 2- or 3-way control valve fitted and connected

Ventilation section

  • Centrifugal plug fan, associated with an electronically commutated (EC) motor
  • EC motor: fan adaptation via manual adjustment or "self-regulating" adjustment by the controller

Electrical box

  • Main disconnect switch
  • Regulated by Carrier CCU controller
  • Return air dry-bulb temperature control
  • Return humidity control
  • Water leak detection
  • Remote control and fault summary contact

Carrier CCU controller

  • 160-character display showing the operating instructions, operating states, faults and solutions
  • Configurable controller
  • Two fault levels
  • Monitoring of operating times
  • Electric heater
  • Hot water coil
  • Humidifier
  • Free cooling box
  • Support base for supply air via raised floor
  • Cased sub-base with grille or damper
  • Supply plenum
  • Motorized damper on intake section
  • Fire thermostat
  • Supply air low limit sensor
  • LON gateway
  • Changeover thermostat

Documents


Works well with