Idrofan® - Hydraulic ducted fan coil unit
42NL/42NH
Cooling capacity : 0.5-12 kW
Heating capacity : 0.6-15 kW
Air flow : 100-2 300 m³/h
The Carrier 42NH and 42NL are available in different sizes with 2-pipe, 2-pipe plus electric heater or 4-pipe coils, with an air flow range from 100 to 2300 m³/h, a total cooling capacity range from 0.6 kW to 12kW and a nominal heating capacity range from 0.8 kW to 17 kW.
- Modular Horizontal ducted unit
- Extremely quiet operation
- Low Energy Consumption
- Flexibility for simplified installation
- Improved comfort
- Efficient Indoor Air Quality
This range exists in 2 versions:
- 42NL version optimized for simple soffit installations (ESP up to 50 Pa)
- 42NH optimized for air return and supply ducted installations (ESP up to 125 Pa)
- 2 pipe, for heating and/or cooling mode
- 2 pipe + electrical heater, for heating and/or cooling + electrical mode
- 4 pipe, for cooling and heating mode
General description
- Compact and modular ducted unit, designed for any false ceiling installation
- Reliable and economical for tertiary building
- Low height
- Extremely low sound levels for ducted applications
- Five- to Six- speed fan AC motors offers a wide choice of medium speeds
- Available with Low Energy Consumption variable-speed EC motor
- High-pressure centrifugal fan for 42NH range
- Factory installed options for fast and easy installation in false ceilings
Configuration flexibility
Each of the 42NL and 42NH sizes can be provided :
- With free inlet and/or outlet
- With a rectangular flange air inlet and/or outlet (practical to connect the fan-coil unit to the air ductwork)
- With inlet and/or outlet plenums including large number of spigots diameters 160, 200 or 250 mm according to unit size
Stand alone thermostats 33T
4 types of thermostats:
- Type A : a two-pipe application equipped with alternating current motors
- Type B : four or two-type applications equipped with electric heating and alternating current motors
- Type C : a two-pipe application equipped with EC motors
- Type D : four or two-pipe applications equipped with electric heating and EC motor
Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.
NTC controller
- PID controller
- Carrier Communication Network (CCN) AQUASMART compatible
- AC or EC motor management
- Combines energy saving with optimized comfort
- IAQ management
WTC controller
- Open communication protocol BACnet
- Communication PID controller
- Large range of user interfaces
- Manages the EC motor for optimized comfort
- Manages a CO2 sensor to improve air quality
- Optional lighting and/or blinds management modules
This range exists in 2 versions:
- 42NL version optimized for simple soffit installations (ESP up to 50 Pa)
- 42NH optimized for air return and supply ducted installations (ESP up to 125 Pa)
- 2 pipe, for heating and/or cooling mode
- 2 pipe + electrical heater, for heating and/or cooling + electrical mode
- 4 pipe, for cooling and heating mode
General description
- Compact and modular ducted unit, designed for any false ceiling installation
- Reliable and economical for tertiary building
- Low height
- Extremely low sound levels for ducted applications
- Five- to Six- speed fan AC motors offers a wide choice of medium speeds
- Available with Low Energy Consumption variable-speed EC motor
- High-pressure centrifugal fan for 42NH range
- Factory installed options for fast and easy installation in false ceilings
Configuration flexibility
Each of the 42NL and 42NH sizes can be provided :
- With free inlet and/or outlet
- With a rectangular flange air inlet and/or outlet (practical to connect the fan-coil unit to the air ductwork)
- With inlet and/or outlet plenums including large number of spigots diameters 160, 200 or 250 mm according to unit size
Stand alone thermostats 33T
4 types of thermostats:
- Type A : a two-pipe application equipped with alternating current motors
- Type B : four or two-type applications equipped with electric heating and alternating current motors
- Type C : a two-pipe application equipped with EC motors
- Type D : four or two-pipe applications equipped with electric heating and EC motor
Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.
NTC controller
- PID controller
- Carrier Communication Network (CCN) AQUASMART compatible
- AC or EC motor management
- Combines energy saving with optimized comfort
- IAQ management
WTC controller
- Open communication protocol BACnet
- Communication PID controller
- Large range of user interfaces
- Manages the EC motor for optimized comfort
- Manages a CO2 sensor to improve air quality
- Optional lighting and/or blinds management modules
Documents