Idrofan® - High wall fan coil
42WM
Cooling capacity : 1.2-3.8 kW
Heating capacity : 1.3-4.3 kW
The 42WM is an hydraulic high wall fan coil available in 2 models and 4 sizes. The modern and appealing design of the unit in RAL 9003 colour allows the use in any environment.
- Easy installation
- Modern & design
- Low energy consumption
- Low noise level
- 2 models and 4 sizes
- Cooling capacity from 1.2 kW to 3.8kW
- 2 versions :
- 2 pipe system heating or cooling
- 2 pipe and electrical heater cooling and/or heating + electrical heater
Casing
- Made of auto-extinguishing ABS UL94 HB plastic with high specifications and great resistance to aging. The diffusion flap is adjusted manually in the basic version, with remote control in T version
Air Filter
- Washable-regenerable synthetic filter, readily accessible
Fan Assembly
- Made of plastic tangential fan
Electric motor
- AC version
- For single phase power supply and has six speeds, three of which are connected, with capacitor
- Fitted on sealed for life bearings and is secured on anti-vibration and self-lubricating mountings
- Internal thermal protection with automatic reset, protection IP20, class B
- EC version
- Electronic motor with permanent magnet brushless that is controlled with reconstructed current according to a BLAC sinusoidal wave
Heat exchange coil
- Manufactured from drawn copper tube and the aluminum fins are mechanically bonded onto the tube by an expansion process
- Not suitable for use in corrosive atmosphere or in environments where aluminum may be subject to corrosion
This table provides a quick and easy overview of the key features of our products. To learn more about them and make the best choice, consult their detailed product sheet.
*Stand alone : Lead/lag configurable via the device for the application once the KNX bus is connected. BMS not required in this case.
- Electrical heater
- Hermetically sealed and supplied inside the battery pipes
- Single phase 230V supply
- Fitted with overheat protection
- Two safety thermostats: manual or automatic reset
- 2 way valve
- 3 way valve
- ON/OFF 230V actuator
- Control with infre-red remote
- Condensate drain pump
- Kit 2 way valve
- Kit 3 way valve
- 2 models and 4 sizes
- Cooling capacity from 1.2 kW to 3.8kW
- 2 versions :
- 2 pipe system heating or cooling
- 2 pipe and electrical heater cooling and/or heating + electrical heater
Casing
- Made of auto-extinguishing ABS UL94 HB plastic with high specifications and great resistance to aging. The diffusion flap is adjusted manually in the basic version, with remote control in T version
Air Filter
- Washable-regenerable synthetic filter, readily accessible
Fan Assembly
- Made of plastic tangential fan
Electric motor
- AC version
- For single phase power supply and has six speeds, three of which are connected, with capacitor
- Fitted on sealed for life bearings and is secured on anti-vibration and self-lubricating mountings
- Internal thermal protection with automatic reset, protection IP20, class B
- EC version
- Electronic motor with permanent magnet brushless that is controlled with reconstructed current according to a BLAC sinusoidal wave
Heat exchange coil
- Manufactured from drawn copper tube and the aluminum fins are mechanically bonded onto the tube by an expansion process
- Not suitable for use in corrosive atmosphere or in environments where aluminum may be subject to corrosion
This table provides a quick and easy overview of the key features of our products. To learn more about them and make the best choice, consult their detailed product sheet.
*Stand alone : Lead/lag configurable via the device for the application once the KNX bus is connected. BMS not required in this case.
- Electrical heater
- Hermetically sealed and supplied inside the battery pipes
- Single phase 230V supply
- Fitted with overheat protection
- Two safety thermostats: manual or automatic reset
- 2 way valve
- 3 way valve
- ON/OFF 230V actuator
- Control with infre-red remote
- Condensate drain pump
- Kit 2 way valve
- Kit 3 way valve