AquaSnap® - Air-to-water heat pump
30AWH-M 04R-16R
Refrigerant : R-32
Compressor : full inverter twin rotary
Nominal cooling capacity : 4-16 kW
Nominal heating capacity : 4-16 kW
A+++@W35* / A++ @W55*
Up to 65°C LWT
Applications : residential and light commercial
Wide range offer
The 30AWH-M range of reversible heat pumps comprises 10 models, from 4 kW to 16 kW.
Low carbon footprint
Refrigerant R32 (GWP=675) helps protect the environment and preserve HFC quotas.
Stable operating condition
High leaving water temperature of max, 65°C or 60°C @ -15°C outside air temperature.
Powerful performance
With high efficiency: Energy class A+++ (35°C)* or A++ (55°C)* ensuring high heating power at less energy consumption.
Silent operation for comfort home
Cascaded system
Multiple units (up to 6) can be linked together to efficiently meet the peak heat demand.
Certified performance
From 3°party according to Ecodesign requirements (HP Keymark).
* The range of energy efficiency class of this products category is between D and A+++
Wide range offer
The 30AWH-M range of reversible heat pumps comprises 10 models, from 4 kW to 16 kW.
Low carbon footprint
Refrigerant R32 (GWP=675) helps protect the environment and preserve HFC quotas.
Stable operating condition
High leaving water temperature of max, 65°C or 60°C @ -15°C outside air temperature.
Powerful performance
With high efficiency: Energy class A+++ (35°C)* or A++ (55°C)* ensuring high heating power at less energy consumption.
Silent operation for comfort home
Cascaded system
Multiple units (up to 6) can be linked together to efficiently meet the peak heat demand.
Certified performance
From 3°party according to Ecodesign requirements (HP Keymark).
* The range of energy efficiency class of this products category is between D and A+++