AquaSnap® - Air-to-water scroll heat pump
30RQ 40R-160R
Refrigerant : R-32
Compressor : scroll fixed-speed
Nominal cooling capacity : 40-160 kW
Nominal heating capacity : 40-160 kW
The AquaSnap range of air to water heat pump was designed for commercial (air conditioning of offices, hotels etc.) or industrial (low-temperature process units etc.) applications.
- Commercial and light industrial applications
- Compact design
- Quiet operation
- Variable water flow
- Partial heat reclaim
Quiet operation
- Low-noise scroll compressors installed on an independent chassis and supported by anti-vibration mountings
- Vertical condenser coils
- Low-noise 6th generation Flying Bird™ VI fans, made of a composite material
Easy and fast installation
- Integrated hydraulic module (option)
- Small footprint and a low height
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- Reduced maintenance costs
- Variable-speed pump (option)
Environmentally responsible
- R-32 non-ozone depleting refrigerant
- Reduced direct warming potential:
- Low R-32 refrigerant charge
- Lower R-32 GWP (675)
- Leak-tight refrigerant circuit with minimum brazed connections
- Reduced unit energy use (high full- and part-load efficiency)
- Pumping energy consumption can be reduced by up to 2/3 using Greenspeed® variable-speed pumps
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
SmartVu™ control
- Energy management
- Internal time schedule clock
- Set-point offset based on the outside air temperature
- Lead/lag control of two heat pumps operating in parallel
- Maintenance
- Tendencies Curve Display
- Maintenance and Control Reminder
- Storage of user documents, electrical diagrams and spare parts
- Last 50 defects in memory with values of all machine parameters
- Integrated advances communication features
- Night mode
- Easy and high-speed communication technology over Ethernet (IP) to a building management system
- Storage of user documents, electrical diagrams and spare parts
- Access to multiple unit parameters
- User friendly and intuitive 4.3" color touch screen user interface
![carrier-aquasnap-air-cooled-chiller-30RBS-control-screen carrier-aquasnap-air-cooled-chiller-30RBS-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1600786110/carrier/commercial-hvac-europe/screens/carrier-aquasnap-air-cooled-chiller-30RBS-control-screen.jpg)
Remote management (standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
- Coils Corrosion Protection
- Medium or low temperature brine solution
- Winter operation down to -20°C
- Partial heat recovery
- Very low noise level
- Grilles and enclosure panels
- Hydraulic module with choice of pump (high or low pressure/ Single or twin/ Fixed or variable speed)
- Water buffer tank module
- Expansion tank
- Frost protection
- Lon, J-bus or BacNet gateway
- Lead/lag operation
- External boiler management
- 4 steps external heaters management
- Soft starter
- Variable speed fans (by Drive or EC Motors)
- Reinforced EMC filtration
- Compliance with Russian/ Morocco regulations
- Welded exchangers connection kit
- Infra-Red refrigerant lead detector
Quiet operation
- Low-noise scroll compressors installed on an independent chassis and supported by anti-vibration mountings
- Vertical condenser coils
- Low-noise 6th generation Flying Bird™ VI fans, made of a composite material
Easy and fast installation
- Integrated hydraulic module (option)
- Small footprint and a low height
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- Reduced maintenance costs
- Variable-speed pump (option)
Environmentally responsible
- R-32 non-ozone depleting refrigerant
- Reduced direct warming potential:
- Low R-32 refrigerant charge
- Lower R-32 GWP (675)
- Leak-tight refrigerant circuit with minimum brazed connections
- Reduced unit energy use (high full- and part-load efficiency)
- Pumping energy consumption can be reduced by up to 2/3 using Greenspeed® variable-speed pumps
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
SmartVu™ control
- Energy management
- Internal time schedule clock
- Set-point offset based on the outside air temperature
- Lead/lag control of two heat pumps operating in parallel
- Maintenance
- Tendencies Curve Display
- Maintenance and Control Reminder
- Storage of user documents, electrical diagrams and spare parts
- Last 50 defects in memory with values of all machine parameters
- Integrated advances communication features
- Night mode
- Easy and high-speed communication technology over Ethernet (IP) to a building management system
- Storage of user documents, electrical diagrams and spare parts
- Access to multiple unit parameters
- User friendly and intuitive 4.3" color touch screen user interface
![carrier-aquasnap-air-cooled-chiller-30RBS-control-screen carrier-aquasnap-air-cooled-chiller-30RBS-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1600786110/carrier/commercial-hvac-europe/screens/carrier-aquasnap-air-cooled-chiller-30RBS-control-screen.jpg)
Remote management (standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
- Coils Corrosion Protection
- Medium or low temperature brine solution
- Winter operation down to -20°C
- Partial heat recovery
- Very low noise level
- Grilles and enclosure panels
- Hydraulic module with choice of pump (high or low pressure/ Single or twin/ Fixed or variable speed)
- Water buffer tank module
- Expansion tank
- Frost protection
- Lon, J-bus or BacNet gateway
- Lead/lag operation
- External boiler management
- 4 steps external heaters management
- Soft starter
- Variable speed fans (by Drive or EC Motors)
- Reinforced EMC filtration
- Compliance with Russian/ Morocco regulations
- Welded exchangers connection kit
- Infra-Red refrigerant lead detector
![augmented-reality-app-h](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1677076365/carrier/commercial-hvac-europe/banners/augmented-reality-app-h.jpg)
![augmented-reality-app-sm](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1677076375/carrier/commercial-hvac-europe/banners/augmented-reality-app-sm.jpg)
![carrier-video-screenshot-aquasnap-r-32](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1610988105/carrier/commercial-hvac-europe/video/carrier-video-screenshot-aquasnap-r-32.png)
AquaSnap®
available with R-32 refrigerant
available with R-32 refrigerant
Carrier AquaSnap® scroll chiller range is available with R-32 refrigerant, which improves performance and reduces direct greenhouse gas emissions by up to 77%, compared to the previous range using R-410A refrigerant.
Documents