Skip to main content

Wired remote controller

KJR-120X

Type: Individual controller

  • Adjustment of temperature and fan speed (high wall and cassettes) 
  • Individual louver settings (cassette)
  • Static pressure automatically set (ducted)
  • Daily and weekly modes
  • Error code mode and parental control 
  • Key needed to connect the IR display and the high wall 42QHG
  • Possible to control several indoor units, up to 16
  • Possible to connect 2 displays on one unit 
Advanced features : 
  • Turbo
  • Multi-grade indoor fan speed
  • Abnormal refrigeration system detect
  • Wind avoid me 
  • Follow me
  • 8°C heating
  • Louver positioning memory
  • Adjustment of temperature and fan speed (high wall and cassettes) 
  • Individual louver settings (cassette)
  • Static pressure automatically set (ducted)
  • Daily and weekly modes
  • Error code mode and parental control 
  • Key needed to connect the IR display and the high wall 42QHG
  • Possible to control several indoor units, up to 16
  • Possible to connect 2 displays on one unit 
Advanced features : 
  • Turbo
  • Multi-grade indoor fan speed
  • Abnormal refrigeration system detect
  • Wind avoid me 
  • Follow me
  • 8°C heating
  • Louver positioning memory

Works well with