Split systems indoor units
Carrier Split systems have a wide choice of indoor units which bring comfort and convenience to any installation.
No Results Found

Type of indoor unit: High wall
Refrigerant: R-32
Heating capacity (kW): 3,0 - 7,3kW
Cooling capacity (kW): 2.64 - 6.85kW

Type of indoor unit: High wall
Refrigerant: R-32
Heating capacity (kW): 2,9 - 7,5kW
Cooling capacity (kW): 2.75 - 7.04kW

Type of indoor unit: High wall
Refrigerant: R-32
Heating capacity (kW): 2.85 - 3.81kW
Cooling capacity (kW): 2.64 - 3.36kW

Type of indoor unit: High wall
Refrigerant: R-32
Heating capacity (kW): 4.0 - 4.2 kW
Cooling capacity (kW): 2.64 - 3.52 kW

Type of indoor unit: Cassette
Refrigerant: R-32
Heating capacity (kW): 4.2 - 18 kW
Cooling capacity (kW): 3.5 - 15 kW

Type of indoor unit: Duct
Refrigerant: R-32
Heating capacity (kW): 4.4- 18.3 kW
Cooling capacity (kW): 3.5 - 15.4 kW

Type of indoor unit: Console / under ceiling
Refrigerant: R-32
Heating capacity (kW): 5.6 - 18.3 kW
Cooling capacity (kW): 5.3 - 15.5 kW

Type of indoor unit: Console
Refrigerant: R-32
Heating capacity (kW): 4,0 - 5,2 kW
Cooling capacity (kW): 3,7 - 4,9 kW

Type of indoor unit: Portable
Refrigerant: R290
Cooling capacity (kW): 2.9kW

Type of indoor unit: Portable
Refrigerant: R290
Cooling capacity (kW): 3.5kW
Heating capacity (kW): 2.9