Skip to main content

Under-ceiling
42QZL

Cooling capacity : 5.3 - 15.5 kW

Heating capacity : 5.6 - 18.3 kW

Refrigerant : R-32

Multi-split system compatibility (sizes 18,24)


  • Energy Class A++/A+
  • All units can be mounted on walls or under the ceiling
  • 3D motorized louvers allow air distribution direction according to individual preference
  • Automatic restart after power failure
  • Easy installation and maintenance: all internal components can be easily accessed by removing the grill
  • Ideal for a light commercial application,
  • High performances and stylish design 
  • Energy Class A++/A+
  • All units can be mounted on walls or under the ceiling
  • 3D motorized louvers allow air distribution direction according to individual preference
  • Automatic restart after power failure
  • Easy installation and maintenance: all internal components can be easily accessed by removing the grill
  • Ideal for a light commercial application,
  • High performances and stylish design 

Documents


Works well with