Skip to main content

High wall
42QHG

Cooling capacity : 2.75 - 7.04 kW

Heating capacity : 2.9 - 7.5 kW

Refrigerant : R-32

Ideal for a residential application.

Its design with clean lines will perfectly adapt to most customers’ needs.

Multi-split compatibility (sizes 7, 9, 12, 18, 24)


  • User-friendly remote controller included
  • Energy Class A+++/A+
  • Compact and modern design
  • Eco, Turbo, Sleep mode, Auto-restart function
  • Smart inverter system
  • Low-noise design
  • Ideal for a residential application.
  • Its design with clean lines will perfectly adapt to most customers’ needs.
  • User-friendly remote controller included
  • Energy Class A+++/A+
  • Compact and modern design
  • Eco, Turbo, Sleep mode, Auto-restart function
  • Smart inverter system
  • Low-noise design
  • Ideal for a residential application.
  • Its design with clean lines will perfectly adapt to most customers’ needs.

Documents


Works well with