Skip to main content

BMS Local Control
40VCB117

  • Local version or PC version; Convert RS-485 to USB
  • Max. 400 indoor units can be controlled
  • ModBus RTU interface, also supports 3rd party interface
  • Win 7 32bits/64bits, Win 8 Pro, Win 10 Pro
  • Max. 32 systems
  • Schedule setting
  • Data monitoring & control function

carrier-XCT-logo
  • Power consumption report (must use 40VCBM17FQEE)
  • Each Side Discharge system requires one 40VCCR17FQEE
  • Power consumption report (must use 40VCBM17FQEE)
  • Each Side Discharge system requires one 40VCCR17FQEE
carrier-video-variable-refrigerant-flow-systems-xct7
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
carrier-video-screenshot-XCT7-Last-VRF
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF

Documents