Skip to main content

Standard wired controller
40VCW2

Type: Individual controller

  • Basic function: on/off mode, 5 fan speed, temperature setting, swing
  • lndividual & group control (max. 16 indoor units)
  • Simple and smart design, 86*86*13.05 mm
  • Touch button with back light
  • Timer/clock
  • Easy installation

carrier-XCT-logo
carrier-video-variable-refrigerant-flow-systems-xct7
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
carrier-video-screenshot-XCT7-Last-VRF
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF

Documents


Works well with