Flex ceiling floor with DC fan
40VC*F-7S
Type: Ceiling floor
Motor type: DC
Capacity: 2.8 - 16 kW
- Ultra-compact design (230 mm), elegant balance of flexibility and simplicity
- Appealing, even without screen cover
- Easy installation and maintenance
- Easy access to PCB
- Simultaneous left and right swing control for optional freestyle airflow
- PM 2.5 filter (optional)
Easy service and maintenance
- Easy removal of air filters for cleaning
- Remote on/off function and alarm function
- Easy access to indoor unit components
- Ultra thin body features wave-shaped vents on both sides
- Visually screw-free, yet easy to maintain
Multiple air distribution directions
Comfortable- Washable filter included
- Independent control of the airflow directions
- Multi-gear air speed selection
- Easy disassembly of the maintenance panel
Easy service and maintenance
- Easy removal of air filters for cleaning
- Remote on/off function and alarm function
- Easy access to indoor unit components
- Ultra thin body features wave-shaped vents on both sides
- Visually screw-free, yet easy to maintain
Multiple air distribution directions
Comfortable- Washable filter included
- Independent control of the airflow directions
- Multi-gear air speed selection
- Easy disassembly of the maintenance panel
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.