Slim duct
40VD*L-7E
Type: Duct
Motor type: DC
Capacity: 1.5 - 7.1 kW
- Ultra-thin design: 185 mm height to accommodate in limited space
- DC motor with 6 fan speeds to provide unique and comfort control
- Built-in drain pump
- Bottom or rear air return
- Static pressure setting 0/30 Pa
- Can be installed with or without discharge and return plenum
Slim, Light Weight & Compact Design
- 185mm height
- Available optional outlet and inlet panels
- With 600 mm pump head
- Washable filter included
- Multi-gear air speed selection
- Optional location of air return
- Friendly installation
- Adjustable static pressure
- Flexible selection according to the actual installation
- Optional outlet and inlet panels
Slim, Light Weight & Compact Design
- 185mm height
- Available optional outlet and inlet panels
- With 600 mm pump head
- Washable filter included
- Multi-gear air speed selection
- Optional location of air return
- Friendly installation
- Adjustable static pressure
- Flexible selection according to the actual installation
- Optional outlet and inlet panels
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.