Standard static duct 20-200 Pa
40VD*S-7S
Type: Duct
Motor type: DC
Capacity: 1.5 -16 kW
- Elegant slim design with T-shaped lifting eye with adjustable width and length direction
- Hidden installation for a clean and sophisticated appearance
- Standard draining pump with maximum 1200 mm lift
- Better sealing pipe liner made of heat retaining EPS material
Slim and compact design
- 248 mm in height
Built-in drain pump
Flexible bottom or rear air return
Comfortable
- Washable filter included
- Multi-gear air speed selection
- Optional location of air return
- Friendly installation
- Adjustable static pressure
- Flexible selection according to the actual installation
- Reserved fresh air inlet
Slim and compact design
- 248 mm in height
Built-in drain pump
Flexible bottom or rear air return
Comfortable
- Washable filter included
- Multi-gear air speed selection
- Optional location of air return
- Friendly installation
- Adjustable static pressure
- Flexible selection according to the actual installation
- Reserved fresh air inlet
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.