Two-way console
40VL*B-7E
Type: Floor standing units
Motor type: DC
Capacity: 1.5 - 5 kW
- Compact design makes installation flexible and easy on the floor or against the wall
- Five speed airflow and two-way airflow mode that automatically adjusts for extra comfort and flexibility
- Automatic adjusting to carpet airflow when switched to two-way airflow mode
- Stylish & elegant design
![carrier-XCT-logo](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1607587844/carrier/commercial-hvac-europe/logos/carrier-XCT-logo.jpg)
Easy installation
- The indoor units can be installed on the floor or on the wall. Its flexibility allows for easy installation.
Compact unit, space saving
- The console indoor unit is very slim and will be harmonious with any room. It can be placed at the corner, and is very space saving.
- Washable filter included
- Multi-gear air speed selection
- Streamlined design
- Easily fits in with different interior designs
Convenient
- Easy diassembly of the maintenance panel
Easy installation
- The indoor units can be installed on the floor or on the wall. Its flexibility allows for easy installation.
Compact unit, space saving
- The console indoor unit is very slim and will be harmonious with any room. It can be placed at the corner, and is very space saving.
- Washable filter included
- Multi-gear air speed selection
- Streamlined design
- Easily fits in with different interior designs
Convenient
- Easy diassembly of the maintenance panel
![carrier-vrf-indoor-units-en](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1641211931/carrier/commercial-hvac-europe/video/carrier-vrf-indoor-units-en.png)
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.
Documents