Console recessed
40VL*R-7G
Type: Floor standing units
Motor type: AC
Capacity: 2.2 - 3.6 kW
- Compact design suitable for installation space as little as 221 mm
- Good solution for installation beneath a window
- Washable filter fitted as standard
- 30 Pa available static pressure for small ducting or higher efficiency filter
Comfortable
- Washable filter included
- Multi-gear air speed selection
Comfortable
- Washable filter included
- Multi-gear air speed selection
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.