Skip to main content

One-way cassette
40VU*1-7E

Type: Cassette

Motor type: DC

Capacity: 1.5-3.6 kW

  • DC powered fan with industry-leading noise levels down to 25dB(A)
  • Return air panel serves as a service port to maintain the unit
  • Built-in drain pump
  • Unique ceiling anti-fouling design

carrier-XCT-logo
Easy service and maintenance
  • Easy removal of air filters for cleaning
  • Easy access to indoor unit components
Built-in drain pump
  • Makes the installation free from limitation of story height
Height 185mm only
  • Compact design
Convenient
  • Easy diassembly of maintenance panel
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
  • Optional panel
Easy service and maintenance
  • Easy removal of air filters for cleaning
  • Easy access to indoor unit components
Built-in drain pump
  • Makes the installation free from limitation of story height
Height 185mm only
  • Compact design
Convenient
  • Easy diassembly of maintenance panel
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
  • Optional panel
carrier-vrf-indoor-units-en
XCT7 VRF range: indoor units for every scenario

Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.

Documents


Works well with


Controls