Two-way cassette
40VU*2-7G
Type: Cassette
Motor type: AC
Capacity: 2.2 - 5.6 kW
- Compact design: only 220mm in height
- Built-in drain pump
- Unique ceiling anti-fouling design
- Dual air supply to distribute air in two directions with quiet operation
Stylish design & slim body
- 220 mm height
Built-in drain pump
Flat-type suction grille design makes maintenance work very easy
Convenient
- Easy diassembly of maintenance panel
- Washable filter included
- Multi-gear air speed selection
- Optional panel
Stylish design & slim body
- 220 mm height
Built-in drain pump
Flat-type suction grille design makes maintenance work very easy
Convenient
- Easy diassembly of maintenance panel
- Washable filter included
- Multi-gear air speed selection
- Optional panel
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.