Skip to main content

Compact four-way cassette
40VU*C-7S

Type: Cassette

Motor type: DC

Capacity: 1.5 - 5.6 kW

  • Compact design: installation restrictions reduced to enable high flexibility
  • ldeal for standard ceiling tiles and small rooms: 570*570 mm body size and 620*620 mm panel size
  • Built-in drain pump
  • lndependent control of four-way air flow
  • Low sound level, high-efficiency and comfort
  • Knockout hole for outside air

carrier-XCT-logo
Compact Design
  • Extremely compact casing (570 mm in width and 260 mm in depth)
  • All models can be installed without a hoist
Easy service and maintenance
  • Easy removal of air filters for cleaning
  • Easy access to indoor unit components

Built-in drain pump


Convenient

  • Reserved fresh air inlet
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
  • Optional panel
Compact Design
  • Extremely compact casing (570 mm in width and 260 mm in depth)
  • All models can be installed without a hoist
Easy service and maintenance
  • Easy removal of air filters for cleaning
  • Easy access to indoor unit components

Built-in drain pump


Convenient

  • Reserved fresh air inlet
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
  • Optional panel
carrier-vrf-indoor-units-en
XCT7 VRF range: indoor units for every scenario

Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.

Documents


Works well with


Controls