Round-way cassette
40VU*R-7E
Type: Cassette
Motor type: DC
Capacity: 2.2 - 16 kW
- Round corner design
- Unique round-way air outlet and air distribution to reduce blind spots
- DC powered fan with low sound level and high efficiency
- Built-in drain pump
- Innovative four-way independent airflow control, 6 adjustable louver positions and 1296 airflow combinations
- Up to 4.2m ceiling height with a large capacity
- Automatic display of fault codes
Smart Self Diagnostic Function
- By adding digital tube displayer on the display board, the error codes can be displayed directly for trouble shooting
- Easy removal of air filters for cleaning
- Remote on/off function and alarm function
- Easy access to indoor unit components
- Optional panel with presence sensor
- Washable filter included
- Multi-gear air speed selection
- Independent control of air flow directions
- Streamlined design
- Easily fits with different interior designs
- Ultra-thin and compact design
- Save ceiling space
- Reserved fresh air inlet
- Built-in drain pump
- Easy disassembly of maintenance panel
- Optional panel
Smart Self Diagnostic Function
- By adding digital tube displayer on the display board, the error codes can be displayed directly for trouble shooting
- Easy removal of air filters for cleaning
- Remote on/off function and alarm function
- Easy access to indoor unit components
- Optional panel with presence sensor
- Washable filter included
- Multi-gear air speed selection
- Independent control of air flow directions
- Streamlined design
- Easily fits with different interior designs
- Ultra-thin and compact design
- Save ceiling space
- Reserved fresh air inlet
- Built-in drain pump
- Easy disassembly of maintenance panel
- Optional panel
XCT7 VRF range: indoor units for every scenario
Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.