Side Discharge Heat Pump dual fan 8-10-12 HP
38VS*174H
Refrigerant: R-410A
Type of outdoor unit: Side discharge
Capacity: 8/10/12 HP
Compact design for flexible application in small or narrow spaces
- Cooling or Heating mode
- Compressor type: Twin Rotary
- Maximum number of IDU: 19
- Compatible with all Carrier Indoor Units & Controls
New DC inverter with twin rotray compressor
Low-noise level- Night mode operation function
- Optimized aerodynamics
- 2 faces - 4 handles : easy to carry
- '888' Test pannel
- 4-way pipe connection : adaptable design and installation, flexible connection.
- Compact discharge design
- Front-facing, hinge design control box
- Parameter display panel on the side
- Long pipe length, high height drop
- Air inlet grill design on right side panel
- Refrigerant control technology
- High and low double pressure sensor
New DC inverter with twin rotray compressor
Low-noise level- Night mode operation function
- Optimized aerodynamics
- 2 faces - 4 handles : easy to carry
- '888' Test pannel
- 4-way pipe connection : adaptable design and installation, flexible connection.
- Compact discharge design
- Front-facing, hinge design control box
- Parameter display panel on the side
- Long pipe length, high height drop
- Air inlet grill design on right side panel
- Refrigerant control technology
- High and low double pressure sensor
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF