Side Discharge Heat Pump single fan 4-5 HP
38VS*C7SH
Refrigerant: R-410A
Type of outdoor unit: Side discharge
Capacity: 4/5 HP
Compact design for flexible application in small or narrow spaces
- Cooling or Heating mode
- Compressor type: Twin Rotary
- Maximum number of IDU: 8
- Compatible with all Carrier Indoor Units & Controls
Easy installation
- 2 faces - 4 handles : easy to carry
- '888' Test panel
- 4-way pipe connection : easy to install
- Lower to 90 kg net weight
- Compact design with only 0,35m2 footprint
- Limited refrigerant charge with 3.3 kg
- Brings higher efficiency to running partial load
- Superior comfort with an aerodynamics fan
- Lowers sound level by 3dB(A)
Easy installation
- 2 faces - 4 handles : easy to carry
- '888' Test panel
- 4-way pipe connection : easy to install
- Lower to 90 kg net weight
- Compact design with only 0,35m2 footprint
- Limited refrigerant charge with 3.3 kg
- Brings higher efficiency to running partial load
- Superior comfort with an aerodynamics fan
- Lowers sound level by 3dB(A)
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF