Top Discharge Heat Recovery
38VT*173R
Refrigerant: R-410A
Type of outdoor unit: Top discharge
Capacity: 8-22 HP
Handles heating and cooling mode simultaneously with incredible efficiency and ensures continuous comfort indoors.
- Compressor type: DC inverter scroll
- Maximum number of IDU: 64
- Compatible with all Carrier Indoor Units & Controls
- Combine up to 88 HP
Advanced black-coated fin technology
- For enhanced corrosion resistance
- lmproves refrigerant distribution balance
- Reduces liquid shock failure rate
- Smooth supply of lubricant
- Protects the compressor and the system
High-efficiency outdoor fan and DC inverter stepless fan motor
Easy access
- The design of the outdoor unit is optimized to open to 120° allowing complete access to internal components
One button trial operation
- Saves up to 10% trial operation time
Flexible long piping length
- The Piping can go up to 1000m length and offers a maximum of 110m height difference
- Easily serves high-rise buildings
Advanced black-coated fin technology
- For enhanced corrosion resistance
- lmproves refrigerant distribution balance
- Reduces liquid shock failure rate
- Smooth supply of lubricant
- Protects the compressor and the system
High-efficiency outdoor fan and DC inverter stepless fan motor
Easy access
- The design of the outdoor unit is optimized to open to 120° allowing complete access to internal components
One button trial operation
- Saves up to 10% trial operation time
Flexible long piping length
- The Piping can go up to 1000m length and offers a maximum of 110m height difference
- Easily serves high-rise buildings
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF