AquaForce® - Variable-speed air-cooled screw liquid chiller using HFO R-1234ze refrigerant
30KAVZE / 30KAVPZE
Refrigerant : R-1234ze
Compressor : screw variable-speed
Nominal cooling capacity : 370-1350 kW
The AquaForce® Vision 30KAVZE / 30KAVPZE liquid chillers with Greenspeed® Intelligence are the premium solution for commercial and industrial applications where installers, consultants and building owners require superior reliability and optimal performances, especially at part load.
- Outstanding performance
- Low sound levels
- Intelligence and connectivity
- Environmentally responsible
- Wide range of applications
- Simple installation and maintenance
The range is available in 4 efficiency levels:
- 30KAVZE standard unit
- 30KAVZE with EC fans (option 17) - enhances the seasonal energy efficiency
- 30KAVZE with High Energy Efficiency (option 119) - equipped with additional heat exchange surface to deliver optimum performance at both full load and part load
- 30KAVZE with High Energy Efficiency+ (option 119+) - equipped with EC fans and additional heat exchange surface to provide the highest possible seasonal energy efficiency
Outstanding energy performance
- 2nd generation of Carrier high-efficiency variable-speed twin-screw compressors with built in volume index control (Vi) valve for both optimal full and part load performance
- Variable-speed Flying Bird™ fans with EC motor minimizing power consumption
- Novation® aluminum condenser with high-efficiency micro-channel coils technology
- Optimized electrical performance
- Hydraulic module with variable-speed dual pump
- Smart energy monitoring
Built-in reliability and easy servicing
- Screw compressors are industrial-type with oversize bearings and motor cooled by suction gas
- Variable-speed fans
- Novation® aluminum micro-channel heat exchangers (MCHE) with high corrosion resistance
- Flooded evaporator with mechanically cleanable water tubes
- Two independent refrigerant circuits to secure partial cooling
- Auto-adaptive control
- Exceptional endurance tests
Minimized operating sound levels
- Greenspeed® Intelligence, featuring variable-speed screw compressors and condenser fans, minimizes noise levels at part load operation
- New generation of Carrier 06Z variable-speed twin screw compressor with integrated resonator array
- 6th generation of silent Flying Bird™ fans
- 4 sound levels to match the most sensitive environments
Easy and fast installation
- Built-in variable speed pumps up to 800 kW
- Compact units for easy transportation and installation
- Simplified electrical connections
- Simplified water connections
- Fast commissioning
Environmental care
- Automatic energy meter
- PUREtec™ R-1234ze long-term refrigerant solution
- 40% less refrigerant allowed by the micro-channel technology
- Leak tight refrigerant circuits
- Refrigerant leak alert
- Refrigerant leak detection (option)
Designed to support Green Building Design
- LEED® (Leadership in Energy and Environmental Design) certification
New generation of Carrier 06Z variable-speed twin screw compressor
- Twin screw compressor optimized for variable speed operation
- Separate air-cooled inverter drive for increased reliability
- Integrated Resonator Array (IRA) to reduce the sound level by up to 6 dB(A) when compared with previous 06T generation
- Integrated Check Valve for quiet shutdown
- Bearing life exceeding 100 000 hours
- A dedicated oil separator is installed at the discharge of each compressor to ensure maximum oil return
- Volume index control (Vi) valve provides a reliable method of adjusting the compression ratio to better match system demand
- Screw compressors work on the positive displacement principle to compress gas to a higher pressure. As a result, if there is an unusually high pressure in the condenser, the compressor does not switch off, but continues operation at reduced capacity (unloaded mode)
- The silencer in the oil separator line considerably reduces discharge gas pulsations for much quieter operation
![carrier-06Z-screw-compressor-for-chillers carrier-06Z-screw-compressor-for-chillers](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560867277/carrier/commercial-hvac-europe/products/components/carrier-06Z-screw-compressor-for-chillers.jpg)
- 30KAVZE : SEER LT 12/7 up to 5.3 and SEPR HT 12/7 up to 6.52
- 30KAVZE : with EC fan motors (option 17) SEER LT is up to 5.39 and SEPR HT up to 6.6
- 30KAVZE : with High Energy Efficiency (option 119) SEER LT is up to 5.48 and SEPR HT up to 6.84
- 30KAVZE : with High Energy Efficiency+ (option 119+) SEER LT is up to 5.5 and SEPR HT up to 6.95
- 30KAVPZE : SEER LT is up to 5.71 and SEPR HT up to 7.18
SmartVu™ control
- Intuitive and user-friendly, coloured, 7" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management
![carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1563802714/carrier/commercial-hvac-europe/screens/carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen.png)
Remote management as standard
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- EC fans
- High energy efficiency and High energy efficiency+
- Low and high pressure variable-speed dual pumps
- Low noise and very low noise
- Side enclosure panels and grilles
- High ambient temperature operation up to 55°C
- IP 54 control box
- Evaporator and pumps aluminum jacket
- Service valves
- BACnet, JBus and Lon communication interfaces
- Wireless connectivity for remote energy monitoring
- 50+ Boosted total heat recovery
- 294 Electric energy meter
- 295+ ultra fast capacity recovery
- 329 PM Motor
- 333 Neutral IT system
The range is available in 4 efficiency levels:
- 30KAVZE standard unit
- 30KAVZE with EC fans (option 17) - enhances the seasonal energy efficiency
- 30KAVZE with High Energy Efficiency (option 119) - equipped with additional heat exchange surface to deliver optimum performance at both full load and part load
- 30KAVZE with High Energy Efficiency+ (option 119+) - equipped with EC fans and additional heat exchange surface to provide the highest possible seasonal energy efficiency
Outstanding energy performance
- 2nd generation of Carrier high-efficiency variable-speed twin-screw compressors with built in volume index control (Vi) valve for both optimal full and part load performance
- Variable-speed Flying Bird™ fans with EC motor minimizing power consumption
- Novation® aluminum condenser with high-efficiency micro-channel coils technology
- Optimized electrical performance
- Hydraulic module with variable-speed dual pump
- Smart energy monitoring
Built-in reliability and easy servicing
- Screw compressors are industrial-type with oversize bearings and motor cooled by suction gas
- Variable-speed fans
- Novation® aluminum micro-channel heat exchangers (MCHE) with high corrosion resistance
- Flooded evaporator with mechanically cleanable water tubes
- Two independent refrigerant circuits to secure partial cooling
- Auto-adaptive control
- Exceptional endurance tests
Minimized operating sound levels
- Greenspeed® Intelligence, featuring variable-speed screw compressors and condenser fans, minimizes noise levels at part load operation
- New generation of Carrier 06Z variable-speed twin screw compressor with integrated resonator array
- 6th generation of silent Flying Bird™ fans
- 4 sound levels to match the most sensitive environments
Easy and fast installation
- Built-in variable speed pumps up to 800 kW
- Compact units for easy transportation and installation
- Simplified electrical connections
- Simplified water connections
- Fast commissioning
Environmental care
- Automatic energy meter
- PUREtec™ R-1234ze long-term refrigerant solution
- 40% less refrigerant allowed by the micro-channel technology
- Leak tight refrigerant circuits
- Refrigerant leak alert
- Refrigerant leak detection (option)
Designed to support Green Building Design
- LEED® (Leadership in Energy and Environmental Design) certification
New generation of Carrier 06Z variable-speed twin screw compressor
- Twin screw compressor optimized for variable speed operation
- Separate air-cooled inverter drive for increased reliability
- Integrated Resonator Array (IRA) to reduce the sound level by up to 6 dB(A) when compared with previous 06T generation
- Integrated Check Valve for quiet shutdown
- Bearing life exceeding 100 000 hours
- A dedicated oil separator is installed at the discharge of each compressor to ensure maximum oil return
- Volume index control (Vi) valve provides a reliable method of adjusting the compression ratio to better match system demand
- Screw compressors work on the positive displacement principle to compress gas to a higher pressure. As a result, if there is an unusually high pressure in the condenser, the compressor does not switch off, but continues operation at reduced capacity (unloaded mode)
- The silencer in the oil separator line considerably reduces discharge gas pulsations for much quieter operation
![carrier-06Z-screw-compressor-for-chillers carrier-06Z-screw-compressor-for-chillers](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560867277/carrier/commercial-hvac-europe/products/components/carrier-06Z-screw-compressor-for-chillers.jpg)
- 30KAVZE : SEER LT 12/7 up to 5.3 and SEPR HT 12/7 up to 6.52
- 30KAVZE : with EC fan motors (option 17) SEER LT is up to 5.39 and SEPR HT up to 6.6
- 30KAVZE : with High Energy Efficiency (option 119) SEER LT is up to 5.48 and SEPR HT up to 6.84
- 30KAVZE : with High Energy Efficiency+ (option 119+) SEER LT is up to 5.5 and SEPR HT up to 6.95
- 30KAVPZE : SEER LT is up to 5.71 and SEPR HT up to 7.18
SmartVu™ control
- Intuitive and user-friendly, coloured, 7" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management
![carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1563802714/carrier/commercial-hvac-europe/screens/carrier-aquaforce-air-cooled-chiller-30KAV-30KAVP-control-screen.png)
Remote management as standard
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- EC fans
- High energy efficiency and High energy efficiency+
- Low and high pressure variable-speed dual pumps
- Low noise and very low noise
- Side enclosure panels and grilles
- High ambient temperature operation up to 55°C
- IP 54 control box
- Evaporator and pumps aluminum jacket
- Service valves
- BACnet, JBus and Lon communication interfaces
- Wireless connectivity for remote energy monitoring
- 50+ Boosted total heat recovery
- 294 Electric energy meter
- 295+ ultra fast capacity recovery
- 329 PM Motor
- 333 Neutral IT system
![carrier-video-screenshot-30kav_hfo_en](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1613124915/carrier/commercial-hvac-europe/video/carrier-video-screenshot-30kav_hfo_en.png)
available with HFO
![carrier-innovation-puretec-logo](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1562156333/carrier/commercial-hvac-europe/logos/carrier-innovation-puretec-logo.png)
PUREtec™ refrigerant
![carrier-video-screenshot-30kav_low_brine_en](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1613124915/carrier/commercial-hvac-europe/video/carrier-video-screenshot-30kav_low_brine_en.png)
available with Low Brine option
![carrier-video-screenshot-30kav_heat_recovery_en](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1613124915/carrier/commercial-hvac-europe/video/carrier-video-screenshot-30kav_heat_recovery_en.png)
available with Heat Recovery options
![carrier-video-screenshot-30kav_performance_en](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1613124916/carrier/commercial-hvac-europe/video/carrier-video-screenshot-30kav_performance_en.png)
Performances
Carrier’s AquaForce Vision 30KAVP covers cooling capacities from 500 kW up to 1100 kW and achieves premium energy performance, even compared to oil-free chillers with magnetic levitation compressors. Combined with EC variable-speed fans, the twin screw compressor equipped with cutting-edge permanent magnet motor technology offers optimal operation at part load, compared to traditional compressor technologies. The permanent magnet motor ensures a constant efficiency over the entire operating range.