AquaEdge® - Single-stage centrifugal liquid chiller
19XR/XRV Single Stage
Refrigerant : R-134a, R-513A
Compressor : centrifugal
Nominal cooling capacity : 1 000-5 300 kW
The Carrier 19XR/19XRV centrifugal chillers provide exceptional value by achieving energy efficiency levels as high as 6.8 (COPr) utilizing proven technology designed specifically for chlorine-free refrigerants.
- Single-stage compressor
- Industry-leading Efficiency with VFD
- Standard or high-tier VFD on choice
- Wide Application
- Stable Operation
- Low Sound Level
- Modular Construction
![carrier-AquaEdge-cooling](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1563367735/carrier/commercial-hvac-europe/logos/carrier-AquaEdge-cooling.png)
![carrier-icon-refrigerant-HFC-R-134a](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1562573662/carrier/commercial-hvac-europe/icons/carrier-icon-refrigerant-HFC-R-134a.png)
![carrier-icon-refrigerant-R-513A](https://images.carriercms.com/image/upload/h_50,c_lfill,q_auto,f_auto/v1589902387/carrier/commercial-hvac-europe/icons/carrier-icon-refrigerant-R-513A.png)
- Nominal cooling capacities from 1 000 to 5 300 kW
- Mix-match capabilities – a complete line of compressors and heat exchangers to ensure the optimal combination of machine components regardless of capacity, lift and efficiency specifications
- Hermetic compressor – elimination of leak risks from the compressor/motor shaft sealing in an open compressor
- Single-stage compressor with special features–aerodynamically contoured impellers, variable inlet guide vanes and movable diffusers for better compressor part and full-load operating efficiency
- Variable speed compressor capability – improvement of part load efficiency and electrical performance
- Heat exchangers certified by the European pressure vessels code (PED), and all marine code certifications
- Interface Chiller Visual Control (ICVC) - a large LCD (liquid crystal display) features 4 menu-specific soft keys. The default display offers all in one glance review of key chiller operation data, simplifying the interaction between chiller and user
Touch Pilot control system
- Strong control and monitoring function during chiller operation
- 10.5" high resolution touch screen
- Can support more than 10 languages
- Real time display of operation parameters
![carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1 carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560866406/carrier/commercial-hvac-europe/screens/carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1.jpg)
![carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2 carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560866406/carrier/commercial-hvac-europe/screens/carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2.jpg)
![carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3 carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560866406/carrier/commercial-hvac-europe/screens/carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3.jpg)
- Two types of unit-mounted variable frequency drives (VFDs)
- Refrigerant isolation valves allow the refrigerant to be stored inside the chiller during service
- Hot gas by-pass for surge prevention during operation at high condensing temperature or for optimized operation at low load conditions
- Spring isolators adapted for all chiller configurations
- Unit-mounted starter reduces machine installation time and expense
- High voltage motors available
- CCN/JBus or CCN/BACnet: remote connection
- 21 bar water heat exchanger
- Waterbox with flanges and counter-flanges
- Delivered in multiple sections to facilitate the installation
- Refrigerant leak detector module: unit mounted sensor (not compatible with 19XRV VFD)
- Nominal cooling capacities from 1 000 to 5 300 kW
- Mix-match capabilities – a complete line of compressors and heat exchangers to ensure the optimal combination of machine components regardless of capacity, lift and efficiency specifications
- Hermetic compressor – elimination of leak risks from the compressor/motor shaft sealing in an open compressor
- Single-stage compressor with special features–aerodynamically contoured impellers, variable inlet guide vanes and movable diffusers for better compressor part and full-load operating efficiency
- Variable speed compressor capability – improvement of part load efficiency and electrical performance
- Heat exchangers certified by the European pressure vessels code (PED), and all marine code certifications
- Interface Chiller Visual Control (ICVC) - a large LCD (liquid crystal display) features 4 menu-specific soft keys. The default display offers all in one glance review of key chiller operation data, simplifying the interaction between chiller and user
Touch Pilot control system
- Strong control and monitoring function during chiller operation
- 10.5" high resolution touch screen
- Can support more than 10 languages
- Real time display of operation parameters
![carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1 carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560866406/carrier/commercial-hvac-europe/screens/carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1.jpg)
![carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2 carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560866406/carrier/commercial-hvac-europe/screens/carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2.jpg)
![carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3 carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560866406/carrier/commercial-hvac-europe/screens/carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3.jpg)
- Two types of unit-mounted variable frequency drives (VFDs)
- Refrigerant isolation valves allow the refrigerant to be stored inside the chiller during service
- Hot gas by-pass for surge prevention during operation at high condensing temperature or for optimized operation at low load conditions
- Spring isolators adapted for all chiller configurations
- Unit-mounted starter reduces machine installation time and expense
- High voltage motors available
- CCN/JBus or CCN/BACnet: remote connection
- 21 bar water heat exchanger
- Waterbox with flanges and counter-flanges
- Delivered in multiple sections to facilitate the installation
- Refrigerant leak detector module: unit mounted sensor (not compatible with 19XRV VFD)