AquaForce® - Premium water-cooled screw liquid chiller using HFO R-1234ze refrigerant
30XW-PZE
Refrigerant : R-1234ze
Compressor : screw fixed-speed
Nominal cooling capacity : 275-1 125 kW
The 30XW-PZE liquid chillers are the premium solution for industrial and commercial applications where installers, consultants and building owners require optimal performances and maximum quality.
- Low energy consumption
- High reliability
- Safe Design
- Easy and fast installation
- Minimized operating sound levels
- Environmental care
Low energy consumption
- Compliant with EU Eco-design Minimum Efficiency Performance Standards (MEPS) in cooling
- SEER 12/7° up to 7.6 and SPER 12/7° up to 9.3
- Twin-rotor screw compressor equipped with a high-efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity of the load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permitting operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface
- Economizer system with electronic expansion device for increased cooling capacity
Low operating sound levels
- Silencers on the compressors discharge line
- Silencers on the economizer return line
- Acoustic insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified hydraulic connections
- Fast commissioning
Environmental care
- PUREtec™ R-1234ze long-term refrigerant solution
- Leak-tight refrigerant circuit
High reliability and easy servicing
- Increased global performance
- Major components are selected and tested with R-1234ze refrigerant to minimize failures possibility, as well as many design choices have been taken in this perspective
- Industrial-type screw compressors with oversized bearings and motor cooled by suction gas
- Two independent refrigerant circuits
- Auto-adaptive control
- Exceptional endurance tests
Safe Design
- Specific polyol ester oil qualified by Carrier for using with HFO-1234ze to guarantee and maintain reliable bearing lubrication
- Specific compressor gaskets compatible with HFO-1234ze, tested and validated by Carrier
- New relief valves designed for operation with HFO-1234ze
- Specific electrical box with increased tightness and integrated blower that maintains positive air pressure to avoid any risk of ignition
- New control algorithms
- Specific documentation that contains all the installation, operation, maintenance and safety instructions
06T twin-rotor screw compressor
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Optimal adjustment of the compressor cooling capacity
- If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function

SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management

Remote management (standard)
- Units with SmartVu™ control can be easily accessed from the internet, using a PC with an Ethernet connection. This makes remote control quick and easy and offers significant advantages for service operations
- Communicates with other building management systems via optional communication gateways
- The following commands/visualizations are possible from remote connection:
- Condenser pumps control: a digital input allows verification of condenser water flow (the flow switch must be supplied by the installer)
- Start/Stop of the machine
- Dual set-point management through a dedicated contact is possible to activate a second set-point (example: unoccupied mode)
- Demand limit setting: to limit the maximum chiller capacity to a predefined value
- Operation visualization: Indication if the unit is operating or if it is in stand-by (no cooling load)
- Alarm visualization
- Condenser pumps control: a digital input allows verification of condenser water flow (the flow switch must be supplied by the installer)
Low energy consumption
- Compliant with EU Eco-design Minimum Efficiency Performance Standards (MEPS) in cooling
- SEER 12/7° up to 7.6 and SPER 12/7° up to 9.3
- Twin-rotor screw compressor equipped with a high-efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity of the load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permitting operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface
- Economizer system with electronic expansion device for increased cooling capacity
Low operating sound levels
- Silencers on the compressors discharge line
- Silencers on the economizer return line
- Acoustic insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified hydraulic connections
- Fast commissioning
Environmental care
- PUREtec™ R-1234ze long-term refrigerant solution
- Leak-tight refrigerant circuit
High reliability and easy servicing
- Increased global performance
- Major components are selected and tested with R-1234ze refrigerant to minimize failures possibility, as well as many design choices have been taken in this perspective
- Industrial-type screw compressors with oversized bearings and motor cooled by suction gas
- Two independent refrigerant circuits
- Auto-adaptive control
- Exceptional endurance tests
Safe Design
- Specific polyol ester oil qualified by Carrier for using with HFO-1234ze to guarantee and maintain reliable bearing lubrication
- Specific compressor gaskets compatible with HFO-1234ze, tested and validated by Carrier
- New relief valves designed for operation with HFO-1234ze
- Specific electrical box with increased tightness and integrated blower that maintains positive air pressure to avoid any risk of ignition
- New control algorithms
- Specific documentation that contains all the installation, operation, maintenance and safety instructions
06T twin-rotor screw compressor
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Optimal adjustment of the compressor cooling capacity
- If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function

SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management

Remote management (standard)
- Units with SmartVu™ control can be easily accessed from the internet, using a PC with an Ethernet connection. This makes remote control quick and easy and offers significant advantages for service operations
- Communicates with other building management systems via optional communication gateways
- The following commands/visualizations are possible from remote connection:
- Condenser pumps control: a digital input allows verification of condenser water flow (the flow switch must be supplied by the installer)
- Start/Stop of the machine
- Dual set-point management through a dedicated contact is possible to activate a second set-point (example: unoccupied mode)
- Demand limit setting: to limit the maximum chiller capacity to a predefined value
- Operation visualization: Indication if the unit is operating or if it is in stand-by (no cooling load)
- Alarm visualization
- Condenser pumps control: a digital input allows verification of condenser water flow (the flow switch must be supplied by the installer)

30XW-PZE with
PUREtec™ refrigerant
PUREtec™ refrigerant
Carrier meeting the challenge of efficiency and climate change with PUREtec™ range that will not only protect the ozone layer but also have a very low global warming impact.
Documents