NTC controllers
One of the market’s most sophisticated and complete communicating controllers for hydraulic fan coil ranges, compatible with the full Carrier fan coil range.

Use
The controller can be applied and function as either a standalone control, as part of a larger CCN system application, or at the heart of a Aquasmart system functioning with the Aquasmart™ Touch Pilot System Manager.
Range

CARRIER ROOM CONTROLLER

SIMPLIFIED USER INTERFACE (SUI)

ZONE USER INTERFACE (ZUI)
Advanced functions
- Low Energy Consumption (LEC) variable speed control
- Continuous fan
- Hydraulic control
- Demand controller ventilation (DCV)
- Indoor Air Quality management
Features
- Energy-saving algorithms
- Controls and optimizes the operation of hydraulic terminal fan coil units
- Factory-installed on terminal fan coils
- A wide range of user interfaces