![comfortable-bedroom](https://images.carriercms.com/image/upload/w_auto,h_400,c_fill,g_center,q_auto,f_auto/v1560879491/carrier/commercial-hvac-europe/buildings/comfortable-bedroom.jpg)
Thermostats
Wall mounted thermostat available for all Carrier hydraulic terminals either AC or EC motor.
Range
- Type A : Two-pipe application with AC motors
- Type B : Four-pipe or two-pipe applications with electric heaters with AC motors
- Type C : Two-pipe application with EC motors
- Type D : Four-pipe or two-pipe applications with electric heaters with EC motors
![carrier-fan-coil-thermostat_sm](https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1563298810/carrier/commercial-hvac-europe/products/controls/carrier-fan-coil-thermostat_sm.jpg)
Features
- Auto fan
- Automatic changeover from cooling to heating mode
- Remote changeover - automatic changeover from cooling to heating mode
- Frost protection
- Booster heating control optimization
- Energy saving when the room is unoccupied
- LED intensity
- Air sampling
- Continuous fan
- External contact