AquaSnap® - Water-cooled and condenserless liquid scroll chiller & water-sourced heat pump
30WG / 30WGA
Refrigerant : R-410A
Compressor : scroll fixed-speed
Nominal cooling capacity : 25-190 kW
Nominal heating capacity : 30-230 kW
The 30WG/30WGA units are new Carrier chillers and heat pumps designed for commercial (offices, small hotels, leisure facilities), residential and industrial applications. All units offer a unique combination of high performance and functionality in an exceptionally compact chassis.
- 30WG optimized for cooling/low temperature heating (For high temperature heating, refer to 61WG range)
- Compact design
- Plug and play approach
- High efficiency
30WG - optimized for air conditioning and process Heating & Cooling
- Evaporator temperature down to -12 °C
- Condenser temperature up to +60 °C
- Condensing pressure control devices available
- Heat recovery possible with external PGHE
30WGA - optimized for air conditioning
- Continuous operation up to 62 °C saturated condensing temperature
- Compatible remote condensers available
- Optimized remote condenser fan control
General description
- Reduced footprint
- Scroll compressors and R-410A refrigerant
- Variable-flow pump
- Low-noise option (-3 dB(A))
- Stacking of two units for increased capacity (up to size 090)
- Several communication protocols available: JBus, BacNet, MS/TP, LON
- Water connection at the top or rear (30WG)
The right unit for any application
- Option 153 “Built-in DHW and space heating control” allows control of both domestic hot water and space heating requirements:
- Domestic hot water production
- Space heating control
- Control of auxiliary systems
- Pump control
- In 30WG units the pressure controls signal ensures safe unit operation and maximized performance at low source-side water temperatures
- Ideal for refurbishment projects where a remote condenser exists on site, and for all projects without geothermal/natural sinks for heat rejection
Adaptability and simple installation
- Can be provided with several hydraulic module options, both on the evaporator and/or condenser side, with different levels of available pressure and variable or fixed-speed pumps
- If option 153 is selected domestic hot water production is controlled via a built-in three-way diverter valve (not supplied)
- Remote condenser fan control possible for 30WGA units
Compact high-performance product range
- Small footprint, ideal for refurbished buildings, allows access in very tight plant rooms
- 30WG: High SEER and SEPR. Units optimized for process and comfort applications
- Variable-flow pumps reduce system energy consumption
- The entire range offers low sound levels, allowing installation in any building type. The low-noise option ensures enhanced acoustic comfort (-3 dB(A))
- Equipped with the latest generation R-410A scroll compressor, optimized for typical operating conditions for water-sourced units
SmartVu™ control
- Integrated advanced communication features
- With hydraulic module: water pressure display and water flow calculation
- Easy and high-speed communication technology over Ethernet (IP) to a building management system
- User-friendly and intuitive 4.3" color touch screen user interface
- Access to multiple parameters
- Concise and clear information available in local languages
- Complete menu, customized for different customers
- Remote management (standard)
- Easily accessed from the internet
- Remote control quick and easy
- Maintenance function (standard)
- Compulsory Maintenance Reminder - FGAS sealing check
- Configurable Periodic Maintenance Reminder
- Storage of user documents, electrical diagrams and spare parts
Advance control
- Optimized energy management
- Patented auto-adaptative algorithm optimizing the condensing pressure at part load to reduce compressor load and ensure perfect supply for the evaporator with liquid refrigerant
- Set-point reset based on the outside air temperature or the return water temperature
- Lead/lag control of two heat pumps operating in parallel
- Two independent time schedules to control
- Unit start/stop
- Operation at a second chiller-water set-point
- Total unit protection
- Patented auto-adaptative algorithm controls compressor operation and permanently adapts to the system characteristics
- Controller permanently analyzes the compressor suction and discharge pressures and temperatures
- Remote control
- Start/Stop of the machine
- Dual set-point management
- Demand limit
- Operation indication
- Alarm indication
- Remote management
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
Options
- Medium or low temperature brine solution
- Low noise level
- Very low noise level
- Hydraulic module with choice of pump
- Expansion tank
- Lon, J-Bus or BacNet gateway
- Specific dry cooler control
- Master/slave operation
- Free Cooling dry cooler management
- Main disconnect switch without fuse
- Soft Starter
- Compliance with Russian regulations
- Welded exchangers connection kit
- Water connection at the top
- Unit stackable for operation (only sizes 020-090)
- Replaceable filter drier (only 30WGA)
Accessories
- Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
- Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
- Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source
30WG - optimized for air conditioning and process Heating & Cooling
- Evaporator temperature down to -12 °C
- Condenser temperature up to +60 °C
- Condensing pressure control devices available
- Heat recovery possible with external PGHE
30WGA - optimized for air conditioning
- Continuous operation up to 62 °C saturated condensing temperature
- Compatible remote condensers available
- Optimized remote condenser fan control
General description
- Reduced footprint
- Scroll compressors and R-410A refrigerant
- Variable-flow pump
- Low-noise option (-3 dB(A))
- Stacking of two units for increased capacity (up to size 090)
- Several communication protocols available: JBus, BacNet, MS/TP, LON
- Water connection at the top or rear (30WG)
The right unit for any application
- Option 153 “Built-in DHW and space heating control” allows control of both domestic hot water and space heating requirements:
- Domestic hot water production
- Space heating control
- Control of auxiliary systems
- Pump control
- In 30WG units the pressure controls signal ensures safe unit operation and maximized performance at low source-side water temperatures
- Ideal for refurbishment projects where a remote condenser exists on site, and for all projects without geothermal/natural sinks for heat rejection
Adaptability and simple installation
- Can be provided with several hydraulic module options, both on the evaporator and/or condenser side, with different levels of available pressure and variable or fixed-speed pumps
- If option 153 is selected domestic hot water production is controlled via a built-in three-way diverter valve (not supplied)
- Remote condenser fan control possible for 30WGA units
Compact high-performance product range
- Small footprint, ideal for refurbished buildings, allows access in very tight plant rooms
- 30WG: High SEER and SEPR. Units optimized for process and comfort applications
- Variable-flow pumps reduce system energy consumption
- The entire range offers low sound levels, allowing installation in any building type. The low-noise option ensures enhanced acoustic comfort (-3 dB(A))
- Equipped with the latest generation R-410A scroll compressor, optimized for typical operating conditions for water-sourced units
SmartVu™ control
- Integrated advanced communication features
- With hydraulic module: water pressure display and water flow calculation
- Easy and high-speed communication technology over Ethernet (IP) to a building management system
- User-friendly and intuitive 4.3" color touch screen user interface
- Access to multiple parameters
- Concise and clear information available in local languages
- Complete menu, customized for different customers
- Remote management (standard)
- Easily accessed from the internet
- Remote control quick and easy
- Maintenance function (standard)
- Compulsory Maintenance Reminder - FGAS sealing check
- Configurable Periodic Maintenance Reminder
- Storage of user documents, electrical diagrams and spare parts
Advance control
- Optimized energy management
- Patented auto-adaptative algorithm optimizing the condensing pressure at part load to reduce compressor load and ensure perfect supply for the evaporator with liquid refrigerant
- Set-point reset based on the outside air temperature or the return water temperature
- Lead/lag control of two heat pumps operating in parallel
- Two independent time schedules to control
- Unit start/stop
- Operation at a second chiller-water set-point
- Total unit protection
- Patented auto-adaptative algorithm controls compressor operation and permanently adapts to the system characteristics
- Controller permanently analyzes the compressor suction and discharge pressures and temperatures
- Remote control
- Start/Stop of the machine
- Dual set-point management
- Demand limit
- Operation indication
- Alarm indication
- Remote management
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
Options
- Medium or low temperature brine solution
- Low noise level
- Very low noise level
- Hydraulic module with choice of pump
- Expansion tank
- Lon, J-Bus or BacNet gateway
- Specific dry cooler control
- Master/slave operation
- Free Cooling dry cooler management
- Main disconnect switch without fuse
- Soft Starter
- Compliance with Russian regulations
- Welded exchangers connection kit
- Water connection at the top
- Unit stackable for operation (only sizes 020-090)
- Replaceable filter drier (only 30WGA)
Accessories
- Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
- Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
- Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source