AquaForce® - Fixed-speed water-cooled screw liquid chiller & water-sourced screw heat pump
30XWH / 30XWHP
Refrigerant : R-134a
Compressor : screw fixed-speed
Nominal cooling capacity : 270-1 760 kW
Nominal heating capacity : 320-2 030 kW
The 30XWH heat pumps are the premium solution for industrial and commercial applications where installers, consultants and building owners require optimal performances and maximum quality.
- Low energy consumption
- High reliability
- Easy and fast installation
- Low operating sound levels
- Environmental care
30XWH - Entry-level efficiency
Offer an optimized balance of technical and economical aspects.
30XWHP - Premium-efficiency
Offer unequalled energy efficiency to satisfy the most stringent demands of building owners wanting to reduce operating costs to the minimum.
General description
- Twin-rotor screw compressors with a variable capacity valve
- Refrigerant R134a
- Touch Pilot control system
- Flooded heat exchangers that are mechanically cleanable
- Can provide an evaporator leaving temperature down to 3.3°C (-12°C optional)
- Can deliver up to 50°C (63°C optional) on the condenser side when operating as a heat pump
Low energy consumption
- SEPR up to 8.0 and SEER up to 7.2
- Twin-rotor screw compressor equipped with a high efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity to the load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permitting operation at a lower condensing pressure and improved utilisation of the evaporator heat exchange surface
Low operating sound levels
- Silencers on the compressors discharge line
- Silencers on the economizer return line
- Acoustic insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified hydraulic connections
- Fast commissioning
![carrier-30XW-water-cooled-screw-chiller-side-view.jpg carrier-30XW-water-cooled-screw-chiller-side-view.jpg](https://images.carriercms.com/image/upload/w_194,c_lfill,f_auto,q_auto/v1560867216/carrier/commercial-hvac-europe/products/chillers/carrier-30XW-water-cooled-screw-chiller-side-view.jpg.jpg)
Environmental care
- R-134a refrigerant with zero ozone depletion potential
- Leak-tight refrigerant circuit
High reliability and easy servicing
- Increased global performance as well as Carrier’s acclaimed product quality and reliability
- Major components are selected and tested to minimize failures possibility, as well as many design choices have been taken in this perspective
- Industrial-type screw compressors with oversized bearings and motor cooled by suction gas
- All compressor components are easily accessible on site minimizing down-time
- Two independent refrigerant circuits (from 1000 kW upwards); the second one automatically takes over, if the first one develops a fault, maintaining partial cooling under all circumstances
- Auto-adaptive control
- Exceptional endurance tests
06T twin-rotor screw compressor
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Optimal adjustment of the compressor cooling capacity
- If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function
![carrier-06T-screw-compressor-for-chillers carrier-06T-screw-compressor-for-chillers](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560867279/carrier/commercial-hvac-europe/products/components/carrier-06T-screw-compressor-for-chillers.jpg)
SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-modex
- Energy management
![carrier-aquaforce-water-cooled-chiller-30XW-control-screen carrier-aquaforce-water-cooled-chiller-30XW-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1587047497/carrier/commercial-hvac-europe/screens/carrier-aquaforce-water-cooled-chiller-30XW-control-screen.png)
Remote Management (Standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Condenser pumps control
- Start/Stop of the machine
- Dual set-point management
- Demand limit setting
- Operation visualization
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Low/Medium-temperature brine solution
- Light-brine solution, down to -3°C
- Unit supplied in two assembled parts
- Lead/lag operation
- Single power connection point
- Evaporator pump electrical power / control circuit
- Evaporator dual pumps electrical power / control circuit
- Condenser insulation
- Service valve set
- Lon, J-Bus or BacNet gateway
- High condensing temperature
- Condensing temperature limitation
- Control for low condensing temperature systems
- Touch Pilot control, 7” user interface
- Leak detection
- Low noise level
30XWH - Entry-level efficiency
Offer an optimized balance of technical and economical aspects.
30XWHP - Premium-efficiency
Offer unequalled energy efficiency to satisfy the most stringent demands of building owners wanting to reduce operating costs to the minimum.
General description
- Twin-rotor screw compressors with a variable capacity valve
- Refrigerant R134a
- Touch Pilot control system
- Flooded heat exchangers that are mechanically cleanable
- Can provide an evaporator leaving temperature down to 3.3°C (-12°C optional)
- Can deliver up to 50°C (63°C optional) on the condenser side when operating as a heat pump
Low energy consumption
- SEPR up to 8.0 and SEER up to 7.2
- Twin-rotor screw compressor equipped with a high efficiency motor and a variable capacity valve that permits exact matching of the cooling capacity to the load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permitting operation at a lower condensing pressure and improved utilisation of the evaporator heat exchange surface
Low operating sound levels
- Silencers on the compressors discharge line
- Silencers on the economizer return line
- Acoustic insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified hydraulic connections
- Fast commissioning
![carrier-30XW-water-cooled-screw-chiller-side-view.jpg carrier-30XW-water-cooled-screw-chiller-side-view.jpg](https://images.carriercms.com/image/upload/w_194,c_lfill,f_auto,q_auto/v1560867216/carrier/commercial-hvac-europe/products/chillers/carrier-30XW-water-cooled-screw-chiller-side-view.jpg.jpg)
Environmental care
- R-134a refrigerant with zero ozone depletion potential
- Leak-tight refrigerant circuit
High reliability and easy servicing
- Increased global performance as well as Carrier’s acclaimed product quality and reliability
- Major components are selected and tested to minimize failures possibility, as well as many design choices have been taken in this perspective
- Industrial-type screw compressors with oversized bearings and motor cooled by suction gas
- All compressor components are easily accessible on site minimizing down-time
- Two independent refrigerant circuits (from 1000 kW upwards); the second one automatically takes over, if the first one develops a fault, maintaining partial cooling under all circumstances
- Auto-adaptive control
- Exceptional endurance tests
06T twin-rotor screw compressor
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Optimal adjustment of the compressor cooling capacity
- If a fault occurs, the compressor does not switch off, but continues operation with a reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function
![carrier-06T-screw-compressor-for-chillers carrier-06T-screw-compressor-for-chillers](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1560867279/carrier/commercial-hvac-europe/products/components/carrier-06T-screw-compressor-for-chillers.jpg)
SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-modex
- Energy management
![carrier-aquaforce-water-cooled-chiller-30XW-control-screen carrier-aquaforce-water-cooled-chiller-30XW-control-screen](https://images.carriercms.com/image/upload/w_300,c_lfill,f_auto,q_auto/v1587047497/carrier/commercial-hvac-europe/screens/carrier-aquaforce-water-cooled-chiller-30XW-control-screen.png)
Remote Management (Standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Condenser pumps control
- Start/Stop of the machine
- Dual set-point management
- Demand limit setting
- Operation visualization
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Low/Medium-temperature brine solution
- Light-brine solution, down to -3°C
- Unit supplied in two assembled parts
- Lead/lag operation
- Single power connection point
- Evaporator pump electrical power / control circuit
- Evaporator dual pumps electrical power / control circuit
- Condenser insulation
- Service valve set
- Lon, J-Bus or BacNet gateway
- High condensing temperature
- Condensing temperature limitation
- Control for low condensing temperature systems
- Touch Pilot control, 7” user interface
- Leak detection
- Low noise level
Documents