AquaForce® - Variable-speed water-cooled screw liquid chiller & water-sourced variable-speed screw heat pump
30XWHV
Refrigerant : R-134a
Compressor : screw variable-speed
Nominal cooling capacity : 590-1 740 kW
Nominal heating capacity : 650-1 930 kW
The 30XWHV water-sourced units are the premium solution for commercial and industrial applications where installers, consultants and building owners require maximum quality and optimal performances, especially at part load.
- Low energy consumption
- High reliability
- Easy and fast installation
- Minimized operating sound levels
- Environmental care
- Designed to support green building design
General description
- Inverter-driven screw compressors
- Touch Pilot control system
- Flooded heat exchangers that are mechanically cleanable
- Can provide an evaporator leaving temperature down to 3.3°C
- Can deliver up to 50°C on the condenser side when operating as a heat pump
Low energy consumption
- Designed for high performance both at full load and at part load
- Inverter-driven twin-rotor screw compressors allow precise capacity matching of building load changes and significantly reduce unit power input, especially at part-load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permits operation at a lower condensing pressure and improved utilisation of the evaporator heat exchange surface
- Optimized electrical performance
High reliability
- Increased global performance as well as Carrier’s acclaimed product quality and reliability
- Major components are selected and tested to minimize failures possibility, as well as many design choices have been taken in this perspective
- Inverter-driven screw compressors with oversized bearings and motor cooled by suction gas
- The inverter is optimized for each compressor motor to ensure reliable operation and easy maintenance
- All compressor components are easily accessible on site minimizing down-time
- Two independent refrigerant circuits (from 1000 kW upwards); the second one automatically takes over, if the first one develops a fault, maintaining partial cooling under all circumstances
- Auto-adaptive control
- Exceptional endurance tests
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified water connections
- Fast commissioning
Minimized operating sound levels
- Low noise Greenspeed® variable-speed fans
- The inverter technology used for the compressor motors minimizes noise levels at part load operation
- Silencers on the compressor discharge line
- Sound insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Environmental care
- R-134a refrigerant with zero ozone depletion potential
- Leak-tight refrigerant circuit
Designed to support green building design
- A green building is a building that is environmentally sustainable and has been designed, constructed and is operated to minimize the total impact on the environment
- The air conditioning system can use between 30 and 40% of the annual building energy consumption
- A number of green building certification programs exist in the market and offer third-party assessment of green building measures for a wide variety of building types
Inverter-driven Thunderbolt screw compressor
- Advanced control algorithms combine inverter frequency output with motor input logic to minimize mechanical part stress, resulting in best compression performance and high chiller reliability
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Screw compressors use positive displacement principle to compress gases at higher pressure. As a result, in case of exceptional high temperature condenser side, the compressor does not switch off, but continues operation at reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function
Touch Pilot Control
- An intuitive and user-friendly, colored, 7" Interface
- Direct access to the unit's technical drawings and the main service documents
- Screen-shots with coincisive and clear information in local languages
- Complete menu, customized for different users
- Safe operation and unit setting
- Simple and "smart" intelligence uses data collection from the constant monitoring of all machine parameters to optimize unit operation
- Energy management
Remote Management (Standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Condenser pumps control
- Start/Stop of the machine
- Dual set-point management
- Demand limit setting
- Water pump control
- Operation visualization
- Alarm visualisation
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Light-brine solution, down to -3°C
- Lead/lag operation
- Single power connection point
- Evaporator pump electrical power / control circuit
- Evaporator dual pumps electrical power / control circuit
- Condenser pump power / control circuit
- Condenser insulation
- Service valve set
- Lon, J-Bus or BacNet gateway
- Condensing temperature limitation
- Control for low condensing temperature systems
- Leak detection
- Low noise level
- Fast capacity recovery
General description
- Inverter-driven screw compressors
- Touch Pilot control system
- Flooded heat exchangers that are mechanically cleanable
- Can provide an evaporator leaving temperature down to 3.3°C
- Can deliver up to 50°C on the condenser side when operating as a heat pump
Low energy consumption
- Designed for high performance both at full load and at part load
- Inverter-driven twin-rotor screw compressors allow precise capacity matching of building load changes and significantly reduce unit power input, especially at part-load
- Flooded multi-pipe heat exchangers for increased heat exchange efficiency
- Electronic expansion device permits operation at a lower condensing pressure and improved utilisation of the evaporator heat exchange surface
- Optimized electrical performance
High reliability
- Increased global performance as well as Carrier’s acclaimed product quality and reliability
- Major components are selected and tested to minimize failures possibility, as well as many design choices have been taken in this perspective
- Inverter-driven screw compressors with oversized bearings and motor cooled by suction gas
- The inverter is optimized for each compressor motor to ensure reliable operation and easy maintenance
- All compressor components are easily accessible on site minimizing down-time
- Two independent refrigerant circuits (from 1000 kW upwards); the second one automatically takes over, if the first one develops a fault, maintaining partial cooling under all circumstances
- Auto-adaptive control
- Exceptional endurance tests
Easy and fast installation
- Compact design
- Simplified electrical connections
- Simplified water connections
- Fast commissioning
Minimized operating sound levels
- Low noise Greenspeed® variable-speed fans
- The inverter technology used for the compressor motors minimizes noise levels at part load operation
- Silencers on the compressor discharge line
- Sound insulation on the components that are most subjected to radiated noise
- Option 257 further reduces the global unit sound level
Environmental care
- R-134a refrigerant with zero ozone depletion potential
- Leak-tight refrigerant circuit
Designed to support green building design
- A green building is a building that is environmentally sustainable and has been designed, constructed and is operated to minimize the total impact on the environment
- The air conditioning system can use between 30 and 40% of the annual building energy consumption
- A number of green building certification programs exist in the market and offer third-party assessment of green building measures for a wide variety of building types
Inverter-driven Thunderbolt screw compressor
- Advanced control algorithms combine inverter frequency output with motor input logic to minimize mechanical part stress, resulting in best compression performance and high chiller reliability
- Equipped with bearings with oversized rollers, oil pressure lubricated for reliable and durable operation, even at maximum load
- Screw compressors use positive displacement principle to compress gases at higher pressure. As a result, in case of exceptional high temperature condenser side, the compressor does not switch off, but continues operation at reduced capacity (unloaded mode)
- The silencer in the discharge line considerably reduces discharge gas pulsations for much quieter operation
- Condenser includes an oil separator that minimizes the amount of oil in circulation in the refrigerant circuit and redirects it to the compressor function
Touch Pilot Control
- An intuitive and user-friendly, colored, 7" Interface
- Direct access to the unit's technical drawings and the main service documents
- Screen-shots with coincisive and clear information in local languages
- Complete menu, customized for different users
- Safe operation and unit setting
- Simple and "smart" intelligence uses data collection from the constant monitoring of all machine parameters to optimize unit operation
- Energy management
Remote Management (Standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Condenser pumps control
- Start/Stop of the machine
- Dual set-point management
- Demand limit setting
- Water pump control
- Operation visualization
- Alarm visualisation
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Light-brine solution, down to -3°C
- Lead/lag operation
- Single power connection point
- Evaporator pump electrical power / control circuit
- Evaporator dual pumps electrical power / control circuit
- Condenser pump power / control circuit
- Condenser insulation
- Service valve set
- Lon, J-Bus or BacNet gateway
- Condensing temperature limitation
- Control for low condensing temperature systems
- Leak detection
- Low noise level
- Fast capacity recovery