42KZL-FSB
Console/Underceiling System
cooling only
With R410A Refrigerant
Cooling Capacity Range(KW) : 10.55~17.58
Features
- Outdoor Unit: With a height of only 810mm or 1170mm, a compact size and easy to install
- Indoor Unit: Compact design with a height of only 235mm, space saving
- Streamlined design that easily blends into various interior designs
- Two installation methods for flexible application, can be placed horizontally on the floor or mounted vertically on the wall
- Golden-Fin coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions WxDxH
(mm) |
| 4HP | Indoor | 42KZL036FSB | 10.55 | 1285 x 675 x 235 |
| Outdoor | 38KUS036FSB | 946 x 410 x 810 | ||
| 5HP | Indoor | 42KZL045FSB | 13.19 | 1650 x 675 x 235 |
| Outdoor | 38KUS045FSB | 900 x 350 x 1170 | ||
| 6HP | Indoor | 42KZL055FSB | 17.58 | 1650 x 675 x 235 |
| Outdoor | 38KUS055FSB | 900 x 350 x 1170 |
Features
- Outdoor Unit: With a height of only 810mm or 1170mm, a compact size and easy to install
- Indoor Unit: Compact design with a height of only 235mm, space saving
- Streamlined design that easily blends into various interior designs
- Two installation methods for flexible application, can be placed horizontally on the floor or mounted vertically on the wall
- Golden-Fin coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions WxDxH
(mm) |
| 4HP | Indoor | 42KZL036FSB | 10.55 | 1285 x 675 x 235 |
| Outdoor | 38KUS036FSB | 946 x 410 x 810 | ||
| 5HP | Indoor | 42KZL045FSB | 13.19 | 1650 x 675 x 235 |
| Outdoor | 38KUS045FSB | 900 x 350 x 1170 | ||
| 6HP | Indoor | 42KZL055FSB | 17.58 | 1650 x 675 x 235 |
| Outdoor | 38KUS055FSB | 900 x 350 x 1170 |