42QSB-FSB
Concealed Ducted System
Cooling only
With R410A Refrigerant
Cooling capacity range: 5.28~15.53kW
Features
- Indoor units below 36K have a compact size, with a height as low as 249mm, making installation easy
- Built-in water pump handles drainage to prevent dripping and greatly improve durability
- The external static pressure can reach up to 160Pa, benefits to uniform airflow distribution (applicable to 45K and 55K models)
- The indoor unit is equipped with a metal fan blade, meeting various installation requirements and ensuring reliability
- Golden-Fin coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions WxDxH
(mm) |
|---|---|---|---|---|
| 2HP | Indoor | 42QSB018FSB | 5.28 | 880 x 674 x 210 |
| Outdoor | 38QUS018FSB | 805 x 330 x 554 | ||
| 3HP | Indoor | 42QSB024FSB | 7.03 | 1100 x 774 x 249 |
| Outdoor | 38QUS024FSB | 890 x 342 x 673 | ||
| 4HP | Indoor | 42QSB036FSB | 10.55 | 1100 x 774 x 249 |
| Outdoor | 38QUS036FSB | 946 x 410 x 810 | ||
| 5HP | Indoor | 42QSB045FSB | 14.07 | 1200 x 874 x 300 |
| Outdoor | 38QUS045FSB | 900 x 350 x 1170 | ||
| 6HP | Indoor | 42QSB055FSB | 15.53 | 1200 x 874 x 300 |
| Outdoor | 38QUS055FSB | 900 x 350 x 1170 |
Features
- Indoor units below 36K have a compact size, with a height as low as 249mm, making installation easy
- Built-in water pump handles drainage to prevent dripping and greatly improve durability
- The external static pressure can reach up to 160Pa, benefits to uniform airflow distribution (applicable to 45K and 55K models)
- The indoor unit is equipped with a metal fan blade, meeting various installation requirements and ensuring reliability
- Golden-Fin coating to prevent oxidation and rusting of the radiator, improving durability
- Comes with wireless remote control (optional wire control)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions WxDxH
(mm) |
|---|---|---|---|---|
| 2HP | Indoor | 42QSB018FSB | 5.28 | 880 x 674 x 210 |
| Outdoor | 38QUS018FSB | 805 x 330 x 554 | ||
| 3HP | Indoor | 42QSB024FSB | 7.03 | 1100 x 774 x 249 |
| Outdoor | 38QUS024FSB | 890 x 342 x 673 | ||
| 4HP | Indoor | 42QSB036FSB | 10.55 | 1100 x 774 x 249 |
| Outdoor | 38QUS036FSB | 946 x 410 x 810 | ||
| 5HP | Indoor | 42QSB045FSB | 14.07 | 1200 x 874 x 300 |
| Outdoor | 38QUS045FSB | 900 x 350 x 1170 | ||
| 6HP | Indoor | 42QSB055FSB | 15.53 | 1200 x 874 x 300 |
| Outdoor | 38QUS055FSB | 900 x 350 x 1170 |