TOSHIBA
Universal Smart X EDGE
Air-Cooled Rotary Chiller & Reversible Air-to-Water Heat Pump
Nominal cooling capacity:
USX EDGE Series: 150 – 200 kW per module unit;
up to 16 units can be combined
Nominal heating capacity:
USX EDGE Series: 150 – 200 kW per module unit;
up to 16 units can be combined
- Variable speed drive
- DC inverter twin rotary compressor
- High-efficiency compressor
- Superior system management
- Full load COP: up to 3.47;
IPLV up to 6.75
according to AHRI 551/591 2023 - Space-saving installation
- Highly-reliable
- Optimized water dispersion nozzle and placement
- Modular design
- R32 refrigerant
- Built-in inverter water pump option