UP-HK
Cassette Split-System
Inverter Cooling only
With R410A Refrigerant
Cooling capacity range: 5.2~13.4kW
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation
- High efficiency to pass BEC2021
- Aluminum heat exchanger - High heat exchanger effectiveness
- Auto-restart even after a blackout
- Wide air flow in all direction
- Compact sizing especially in height (256 mm)*
- Wide flow louver panels
- Wired remote controller (optional)
- *Available for RAV-SE563UP-HK & RAV-SE803UP-HK
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
|---|---|---|---|---|
| 2HP | Indoor | RAV-SE563UP-HK | 5.2 (1.5-5.6) | 256 x 840 x 840 |
| Outdoor | RAV-TE563AP-HK | 630 x 800 x 300 | ||
| 3HP | Indoor | RAV-SE803UP-HK | 7.1 (1.5-7.4) | 256 x 840 x 840 |
| Outdoor | RAV-TE803AP-HK | 630 x 800 x 300 | ||
| 4HP | Indoor | RAV-SE1003UP-HK | 10.0 (4.0-11.2) | 319 x 840 x 840 |
| Outdoor | RAV-TE1003A8P-HK | 890 x 900 x 320 | ||
| 5HP | Indoor | RAV-SE1253UP-HK | 12.3 (4.0-13.0) | 319 x 840 x 840 |
| Outdoor | RAV-TE1253A8P-HK | 890 x 900 x 320 | ||
| 6HP | Indoor | RAV-SE1403UP-HK | 13.4 (4.0-15.4) | 319 x 840 x 840 |
| Outdoor | RAV-TE1403A8P-HK | 890 x 900 x 320 |
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation
- High efficiency to pass BEC2021
- Aluminum heat exchanger - High heat exchanger effectiveness
- Auto-restart even after a blackout
- Wide air flow in all direction
- Compact sizing especially in height (256 mm)*
- Wide flow louver panels
- Wired remote controller (optional)
- *Available for RAV-SE563UP-HK & RAV-SE803UP-HK
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
|---|---|---|---|---|
| 2HP | Indoor | RAV-SE563UP-HK | 5.2 (1.5-5.6) | 256 x 840 x 840 |
| Outdoor | RAV-TE563AP-HK | 630 x 800 x 300 | ||
| 3HP | Indoor | RAV-SE803UP-HK | 7.1 (1.5-7.4) | 256 x 840 x 840 |
| Outdoor | RAV-TE803AP-HK | 630 x 800 x 300 | ||
| 4HP | Indoor | RAV-SE1003UP-HK | 10.0 (4.0-11.2) | 319 x 840 x 840 |
| Outdoor | RAV-TE1003A8P-HK | 890 x 900 x 320 | ||
| 5HP | Indoor | RAV-SE1253UP-HK | 12.3 (4.0-13.0) | 319 x 840 x 840 |
| Outdoor | RAV-TE1253A8P-HK | 890 x 900 x 320 | ||
| 6HP | Indoor | RAV-SE1403UP-HK | 13.4 (4.0-15.4) | 319 x 840 x 840 |
| Outdoor | RAV-TE1403A8P-HK | 890 x 900 x 320 |