USP
Cassette Split-System
Cooling only
With R410A Refrigerant
Cooling capacity: 3.8~15.1 kW
Features
- Compact size especially in height 256mm offers wide range of installation opportunities to customer
- 850mm Drain Pump allows a piping layout with a high degree of freedom
- Wide air flow in all direction
- Comes with Wireless Remote (optional wired remote)
- High efficiency of EER 3.71
- Aqua Resin coated coil reduces the formation of water or oil on the coil unit as well as minimizes dust accumulation
- Non CFC R410A refrigerant helps reduce our environmental impact
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.5HP | Indoor | RAV-130USP | 3.8 | 256 x 840 x 840 |
| Outdoor | RAV-130ASP | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAV-180USP | 5.3 | 256 x 840 x 840 |
| Outdoor | RAV-180ASP | 550 x 780 x 290 | ||
| 3.0HP | Indoor | RAV-240USP | 7.1 | 256 x 840 x 840 |
| Outdoor | RAV-240ASP | 630 x 800 x 300 | ||
| 3.3HP | Indoor | RAV-300USP | 8.8 | 319 x 840 x 840 |
| Outdoor | RAV-300ASP | 630 x 800 x 300 | ||
| 4.0HP | Indoor | RAV-360USP | 10.6 | 319 x 840 x 840 |
| Outdoor | RAV-360AS8 | 890 x 900 x 320 | ||
| 5.0HP | Indoor | RAV-420USP | 12.5 | 319 x 840 x 840 |
| Outdoor | RAV-420AS8 | 890 x 900 x 320 | ||
| 6.0HP | Indoor | RAV-480USP | 15.1 | 319 x 840 x 840 |
| Outdoor | RAV-480AS8 | 890 x 900 x 320 |
Features
- Compact size especially in height 256mm offers wide range of installation opportunities to customer
- 850mm Drain Pump allows a piping layout with a high degree of freedom
- Wide air flow in all direction
- Comes with Wireless Remote (optional wired remote)
- High efficiency of EER 3.71
- Aqua Resin coated coil reduces the formation of water or oil on the coil unit as well as minimizes dust accumulation
- Non CFC R410A refrigerant helps reduce our environmental impact
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.5HP | Indoor | RAV-130USP | 3.8 | 256 x 840 x 840 |
| Outdoor | RAV-130ASP | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAV-180USP | 5.3 | 256 x 840 x 840 |
| Outdoor | RAV-180ASP | 550 x 780 x 290 | ||
| 3.0HP | Indoor | RAV-240USP | 7.1 | 256 x 840 x 840 |
| Outdoor | RAV-240ASP | 630 x 800 x 300 | ||
| 3.3HP | Indoor | RAV-300USP | 8.8 | 319 x 840 x 840 |
| Outdoor | RAV-300ASP | 630 x 800 x 300 | ||
| 4.0HP | Indoor | RAV-360USP | 10.6 | 319 x 840 x 840 |
| Outdoor | RAV-360AS8 | 890 x 900 x 320 | ||
| 5.0HP | Indoor | RAV-420USP | 12.5 | 319 x 840 x 840 |
| Outdoor | RAV-420AS8 | 890 x 900 x 320 | ||
| 6.0HP | Indoor | RAV-480USP | 15.1 | 319 x 840 x 840 |
| Outdoor | RAV-480AS8 | 890 x 900 x 320 |