BP-HK
Concealed Ducted Split-System
Inverter Cooling Only
With R410A Refrigerant
Cooling capacity range: 5.2~13.4kW
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation
- High efficiency to pass BEC2021
- Aluminum heat exchanger - High heat exchanger effectiveness
- Auto-restart even after a blackout
- Compact sizing especially in height (275mm)
- Adaptability - Up to 120Pa available pressure
- Built-in drain pump
- Airzone compatibility: multiple individual controlled rooms with only one indoor unit
- Wireless remote controller (optional)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
mm) |
| 2HP | Indoor | RAV-SE563BP-HK | 5.2 (1.5-5.6) | 275 x 700 x 750 |
| Outdoor | RAV-TE563AP-HK | 630 x 800 x 300 | ||
| 3HP | Indoor | RAV-SE803BP-HK | 7.1 (1.5-7.4) | 275 x 1000 x 750 |
| Outdoor | RAV-TE803AP-HK | 630 x 800 x 300 | ||
| 4HP | Indoor | RAV-SE1003BP-HK | 10.0 (4.0-11.2) | 275 x 1000 x 750 |
| Outdoor | RAV-TE1003A8P-HK | 890 x 900 x 320 | ||
| 5HP | Indoor | RAV-SE1253BP-HK | 12.3 (4.0-13.0) | 275 x 1400 x 750 |
| Outdoor | RAV-TE1253A8P-HK | 890 x 900 x 320 | ||
| 6HP | Indoor | RAV-SE1403BP-HK | 13.4 (4.0-15.4) | 275 x 1400 x 750 |
| Outdoor | RAV-TE1403A8P-HK | 890 x 900 x 320 |
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation
- High efficiency to pass BEC2021
- Aluminum heat exchanger - High heat exchanger effectiveness
- Auto-restart even after a blackout
- Compact sizing especially in height (275mm)
- Adaptability - Up to 120Pa available pressure
- Built-in drain pump
- Airzone compatibility: multiple individual controlled rooms with only one indoor unit
- Wireless remote controller (optional)
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
mm) |
| 2HP | Indoor | RAV-SE563BP-HK | 5.2 (1.5-5.6) | 275 x 700 x 750 |
| Outdoor | RAV-TE563AP-HK | 630 x 800 x 300 | ||
| 3HP | Indoor | RAV-SE803BP-HK | 7.1 (1.5-7.4) | 275 x 1000 x 750 |
| Outdoor | RAV-TE803AP-HK | 630 x 800 x 300 | ||
| 4HP | Indoor | RAV-SE1003BP-HK | 10.0 (4.0-11.2) | 275 x 1000 x 750 |
| Outdoor | RAV-TE1003A8P-HK | 890 x 900 x 320 | ||
| 5HP | Indoor | RAV-SE1253BP-HK | 12.3 (4.0-13.0) | 275 x 1400 x 750 |
| Outdoor | RAV-TE1253A8P-HK | 890 x 900 x 320 | ||
| 6HP | Indoor | RAV-SE1403BP-HK | 13.4 (4.0-15.4) | 275 x 1400 x 750 |
| Outdoor | RAV-TE1403A8P-HK | 890 x 900 x 320 |