CP-HK
Underceiling Split-System
Inverter Cooling Only
With R410A Refrigerant
Cooling capacity range: 5.2~13.4kW
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation.
- High efficiency to pass BEC2021
- Aluminum heat exchanger - High heat exchanger effectiveness
- Auto-restart even after a blackout
- The simple, yet elegant design
- Automatic louvre control for all year round comfort and efficiency
- Self-cleaning function, enables the air flow to remain constant and fresh and reduces the frequency of service visits
- Wired remote controller (optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
2HP | Indoor | RAV-SE563CP-HK | 5.2 (1.5-5.6) | 235 x 950 x 690 |
Outdoor | RAV-TE563AP-HK | 630 x 800 x 300 | ||
3HP | Indoor | RAV-SE803CP-HK | 7.1 (1.5-7.4) | 235 x 1270 x 690 |
Outdoor | RAV-TE803AP-HK | 630 x 800 x 300 | ||
4HP | Indoor | RAV-SE1003CP-HK | 10.0 (4.0-11.2) | 235 x 1586 x 690 |
Outdoor | RAV-TE1003A8P-HK | 890 x 900 x 320 | ||
5HP | Indoor | RAV-SE1253CP-HK | 12.3 (4.0-13.0) | 235 x 1586 x 690 |
Outdoor | RAV-TE1253A8P-HK | 890 x 900 x 320 | ||
6HP | Indoor | RAV-SE1403CP-HK | 13.4 (4.0-15.4) | 235 x 1586 x 690 |
Outdoor | RAV-TE1403A8P-HK | 890 x 900 x 320 |
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation.
- High efficiency to pass BEC2021
- Aluminum heat exchanger - High heat exchanger effectiveness
- Auto-restart even after a blackout
- The simple, yet elegant design
- Automatic louvre control for all year round comfort and efficiency
- Self-cleaning function, enables the air flow to remain constant and fresh and reduces the frequency of service visits
- Wired remote controller (optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
2HP | Indoor | RAV-SE563CP-HK | 5.2 (1.5-5.6) | 235 x 950 x 690 |
Outdoor | RAV-TE563AP-HK | 630 x 800 x 300 | ||
3HP | Indoor | RAV-SE803CP-HK | 7.1 (1.5-7.4) | 235 x 1270 x 690 |
Outdoor | RAV-TE803AP-HK | 630 x 800 x 300 | ||
4HP | Indoor | RAV-SE1003CP-HK | 10.0 (4.0-11.2) | 235 x 1586 x 690 |
Outdoor | RAV-TE1003A8P-HK | 890 x 900 x 320 | ||
5HP | Indoor | RAV-SE1253CP-HK | 12.3 (4.0-13.0) | 235 x 1586 x 690 |
Outdoor | RAV-TE1253A8P-HK | 890 x 900 x 320 | ||
6HP | Indoor | RAV-SE1403CP-HK | 13.4 (4.0-15.4) | 235 x 1586 x 690 |
Outdoor | RAV-TE1403A8P-HK | 890 x 900 x 320 |