CSP
Underceiling Split-System
Cooling only
With R410A Refrigerant
Cooling capacity: 3.8~15.1 kW
Features
- Designed wide flap and automatic swing enables airflow to reach all areas of the room
- Rounded smooth curve shape better match to room interiors
- Installation up to 4.3m height with comfort temperature
- Aqua resin coated coil reduces that formation of water or oil on the coil unit as well as minimizes dust accumulation
- Non CFC R410A refrigerant helps reduce our environment impact
- High efficiency of EER > 3.1
- Optional drain pump kit makes draining easier and helps reduce mold formation
- Comes with wireless remote (optional wired remote)
Physical Data
| Capacity | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.5HP | Indoor | RAV-130CSP | 3.8 | 235 x 952 x 690 |
| Outdoor | RAV-130ASP | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAV-180CSP | 5.3 | 235 x 952 x 690 |
| Outdoor | RAV-180ASP | 550 x 780 x 290 | ||
| 3.0HP | Indoor | RAV-240CSP | 7.1 | 235 x 1269 x 690 |
| Outdoor | RAV-240ASP | 630 x 800 x 300 | ||
| 3.3HP | Indoor | RAV-300CSP | 8.8 | 235 x 1586 x 690 |
| Outdoor | RAV-300ASP | 630 x 800 x 300 | ||
| 4.0HP | Indoor | RAV-360CSP | 10.6 | 235 x 1586 x 690 |
| Outdoor | RAV-360AS8 | 890 x 900 x 320 | ||
| 5.0HP | Indoor | RAV-420CSP | 12.5 | 235 x 1586 x 690 |
| Outdoor | RAV-420AS8 | 890 x 900 x 320 | ||
| 6.0HP | Indoor | RAV-480CSP | 15.1 | 235 x 1586 x 690 |
| Outdoor | RAV-480AS8 | 890 x 900 x 320 |
Features
- Designed wide flap and automatic swing enables airflow to reach all areas of the room
- Rounded smooth curve shape better match to room interiors
- Installation up to 4.3m height with comfort temperature
- Aqua resin coated coil reduces that formation of water or oil on the coil unit as well as minimizes dust accumulation
- Non CFC R410A refrigerant helps reduce our environment impact
- High efficiency of EER > 3.1
- Optional drain pump kit makes draining easier and helps reduce mold formation
- Comes with wireless remote (optional wired remote)
Physical Data
| Capacity | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.5HP | Indoor | RAV-130CSP | 3.8 | 235 x 952 x 690 |
| Outdoor | RAV-130ASP | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAV-180CSP | 5.3 | 235 x 952 x 690 |
| Outdoor | RAV-180ASP | 550 x 780 x 290 | ||
| 3.0HP | Indoor | RAV-240CSP | 7.1 | 235 x 1269 x 690 |
| Outdoor | RAV-240ASP | 630 x 800 x 300 | ||
| 3.3HP | Indoor | RAV-300CSP | 8.8 | 235 x 1586 x 690 |
| Outdoor | RAV-300ASP | 630 x 800 x 300 | ||
| 4.0HP | Indoor | RAV-360CSP | 10.6 | 235 x 1586 x 690 |
| Outdoor | RAV-360AS8 | 890 x 900 x 320 | ||
| 5.0HP | Indoor | RAV-420CSP | 12.5 | 235 x 1586 x 690 |
| Outdoor | RAV-420AS8 | 890 x 900 x 320 | ||
| 6.0HP | Indoor | RAV-480CSP | 15.1 | 235 x 1586 x 690 |
| Outdoor | RAV-480AS8 | 890 x 900 x 320 |