CTP-E
Underceiling Split-System
Inverter Heat Pump
With R410A Refrigerant
Cooling capacity: 3.6~14.0 kW
Heating capacity: 4.0~16.0 kW
Features
- Industry’s top-class energy-saving (Max. 10% up)
- Extremely lightweight and compact outdoor unit
- Wide-utility function
- Small compact size chassis reduces installation spaces and enables a more efficient use of the site
- Easy and safety operation for maintenance of the outdoor unit with inspection window
- Smooth curve design for plant shape
- Comfortable ambiance with low noise level
- New designed wide flap
- Pre-set airflow angle according to needs
- Drain pump kits helps reduce mold formation (Optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.5HP | Indoor | RAV‑SM408CTP‑E | 3.6 | 4 | 235 x 950 x 690 |
Outdoor | RAV‑SM404ATP‑E | 550 x 780 x 290 | |||
2.0HP | Indoor | RAV‑SM568CTP‑E | 5 | 5.3 | 235 x 950 x 690 |
Outdoor | RAV‑SM564ATP‑E | 550 x 780 x 290 | |||
3.0HP | Indoor | RAV‑SM808CTP‑E | 6.9 | 7.7 | 235 x 1270 x 690 |
Outdoor | RAV‑SM804ATP‑E | 550 x 780 x 290 | |||
4.0HP | Indoor | RAV‑SM1108CTP‑E | 10 | 11.2 | 235 x 1586 x 690 |
Outdoor | RAV‑SM1104ATP‑E | 890 x 900 x 320 | |||
5.0HP | Indoor | RAV‑SM1408CTP‑E | 12.1 | 12.8 | 235 x 1586 x 690 |
Outdoor | RAV‑SM1404ATP‑E | 890 x 900 x 320 | |||
6.0HP | Indoor | RAV‑SM1608CTP‑E | 14 | 16 | 235 x 1586 x 690 |
Outdoor | RAV‑SM1603AT‑E1 | 1340 x 900 x 320 |
Features
- Industry’s top-class energy-saving (Max. 10% up)
- Extremely lightweight and compact outdoor unit
- Wide-utility function
- Small compact size chassis reduces installation spaces and enables a more efficient use of the site
- Easy and safety operation for maintenance of the outdoor unit with inspection window
- Smooth curve design for plant shape
- Comfortable ambiance with low noise level
- New designed wide flap
- Pre-set airflow angle according to needs
- Drain pump kits helps reduce mold formation (Optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.5HP | Indoor | RAV‑SM408CTP‑E | 3.6 | 4 | 235 x 950 x 690 |
Outdoor | RAV‑SM404ATP‑E | 550 x 780 x 290 | |||
2.0HP | Indoor | RAV‑SM568CTP‑E | 5 | 5.3 | 235 x 950 x 690 |
Outdoor | RAV‑SM564ATP‑E | 550 x 780 x 290 | |||
3.0HP | Indoor | RAV‑SM808CTP‑E | 6.9 | 7.7 | 235 x 1270 x 690 |
Outdoor | RAV‑SM804ATP‑E | 550 x 780 x 290 | |||
4.0HP | Indoor | RAV‑SM1108CTP‑E | 10 | 11.2 | 235 x 1586 x 690 |
Outdoor | RAV‑SM1104ATP‑E | 890 x 900 x 320 | |||
5.0HP | Indoor | RAV‑SM1408CTP‑E | 12.1 | 12.8 | 235 x 1586 x 690 |
Outdoor | RAV‑SM1404ATP‑E | 890 x 900 x 320 | |||
6.0HP | Indoor | RAV‑SM1608CTP‑E | 14 | 16 | 235 x 1586 x 690 |
Outdoor | RAV‑SM1603AT‑E1 | 1340 x 900 x 320 |