RAS-BKS
Hi-Wall Split System
Cooling only
With R410A refrigerant
Cooling capacity: 2.7~7.7 kW
Features
- Self cleaning
- Comfort sleep
- Real time on-off
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Grade 2 energy label
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions
HxWxD (mm) |
| 1.0HP | Indoor | RAS-10BKS-HK | 2.7 | 275 x 790 x 225 |
| Outdoor | RAS-10BAS-HK | 550 x 780 x 290 | ||
| 1.5HP | Indoor | RAS-13BKS-HK | 3.6 | 275 x 790 x 225 |
| Outdoor | RAS-13BAS-HK | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAS-18BKS-HK | 5.1 | 320 x 1050 x 243 |
| Outdoor | RAS-18BAS-HK | 550 x 780 x 290 | ||
| 2.5HP | Indoor | RAS-24BKS-HK | 6.7 | 320 x 1050 x 243 |
| Outdoor | RAS-24BAS-HK | 890 x 900 x 320 | ||
| 3.0HP | Indoor | RAS-30BKS-HK | 7.7 | 320 x 1050 x 243 |
| Outdoor | RAS-30BAS-HK | 890 x 900 x 320 |
Features
- Self cleaning
- Comfort sleep
- Real time on-off
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Grade 2 energy label
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions
HxWxD (mm) |
| 1.0HP | Indoor | RAS-10BKS-HK | 2.7 | 275 x 790 x 225 |
| Outdoor | RAS-10BAS-HK | 550 x 780 x 290 | ||
| 1.5HP | Indoor | RAS-13BKS-HK | 3.6 | 275 x 790 x 225 |
| Outdoor | RAS-13BAS-HK | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAS-18BKS-HK | 5.1 | 320 x 1050 x 243 |
| Outdoor | RAS-18BAS-HK | 550 x 780 x 290 | ||
| 2.5HP | Indoor | RAS-24BKS-HK | 6.7 | 320 x 1050 x 243 |
| Outdoor | RAS-24BAS-HK | 890 x 900 x 320 | ||
| 3.0HP | Indoor | RAS-30BKS-HK | 7.7 | 320 x 1050 x 243 |
| Outdoor | RAS-30BAS-HK | 890 x 900 x 320 |