RAS-J2KCV
Hi-Wall Split System
Inverter cooling only
With R410A Refrigerant
Cooling capacity: 2.7~7.1 kW
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns
- WiFi Function (*Available as an option)
- Grade 1 energy label
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.0Hp | Indoor | RAS-10J2KCV-HK | 2.7 (1.2 - 3.2) | 293 x 798 x 230 |
| Outdoor | RAS-10J2ACV-HK | 530 x 660 x 240 | ||
| 1.5Hp | Indoor | RAS-13J2KCV-HK | 3.6 (1.2 - 4.1) | 293 x 798 x 230 |
| Outdoor | RAS-13J2ACV-HK | 550 x 780 x 290 | ||
| 2.0Hp | Indoor | RAS-18J2KCV-HK | 5.3 (1.95 - 5.8) | 293 x 798 x 230 |
| Outdoor | RAS-18J2ACV-HK | 550 x 780 x 290 | ||
| 2.5Hp | Indoor | RAS-22J2KCV-HK | 6.0 (1.98 - 6.7) | 320 x 1050 x 250 |
| Outdoor | RAS-22J2ACV-HK | 550 x 780 x 290 | ||
| 3.0Hp | Indoor | RAS-24J2KCV-HK | 7.1 (2.5 - 7.7) | 320 x 1050 x 250 |
| Outdoor | RAS-24J2ACV-HK | 630 x 800 x 300 |
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns
- WiFi Function (*Available as an option)
- Grade 1 energy label
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.0Hp | Indoor | RAS-10J2KCV-HK | 2.7 (1.2 - 3.2) | 293 x 798 x 230 |
| Outdoor | RAS-10J2ACV-HK | 530 x 660 x 240 | ||
| 1.5Hp | Indoor | RAS-13J2KCV-HK | 3.6 (1.2 - 4.1) | 293 x 798 x 230 |
| Outdoor | RAS-13J2ACV-HK | 550 x 780 x 290 | ||
| 2.0Hp | Indoor | RAS-18J2KCV-HK | 5.3 (1.95 - 5.8) | 293 x 798 x 230 |
| Outdoor | RAS-18J2ACV-HK | 550 x 780 x 290 | ||
| 2.5Hp | Indoor | RAS-22J2KCV-HK | 6.0 (1.98 - 6.7) | 320 x 1050 x 250 |
| Outdoor | RAS-22J2ACV-HK | 550 x 780 x 290 | ||
| 3.0Hp | Indoor | RAS-24J2KCV-HK | 7.1 (2.5 - 7.7) | 320 x 1050 x 250 |
| Outdoor | RAS-24J2ACV-HK | 630 x 800 x 300 |