RAS-J2KV
Hi-Wall Split System
Inverter heat pump
Cooling capacity: 2.5~7.1 kW
Heating capacity: 3.2~8.0 kW
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns
- WiFi Function (*Available as an option)
- Grade 1 energy label
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.0HP | Indoor | RAS-10J2KV-HK | 2.5 (0.7 - 3.2) | 3.2 (0.9 - 3.9) | 293 x 798 x 230 |
Outdoor | RAS-10J2AV-HK | 530 x 660 x 240 | |||
1.5HP | Indoor | RAS-13J2KV-HK | 3.5 (1.1 - 3.8) | 4.1 (1.1 - 4.6) | 293 x 798 x 230 |
Outdoor | RAS-13J2AV-HK | 530 x 660 x 240 | |||
2.0HP | Indoor | RAS-18J2KV-HK | 5.0 (1.9 - 5.7) | 6.0 (1.7 - 7.4) | 320 x 1050 x 250 |
Outdoor | RAS-18J2AV-HK | 550 x 780 x 290 | |||
2.5HP | Indoor | RAS-22J2KV-HK | 6.5 (1.8 - 7.2) | 7.6 (1.8 - 8.0) | 320 x 1050 x 250 |
Outdoor | RAS-22J2AV-HK | 630 x 800 x 300 | |||
3.0HP | Indoor | RAS-24J2KV-HK | 7.1 (2.5 - 7.7) | 8.0 (1.65 - 8.5) | 320 x 1050 x 250 |
Outdoor | RAS-24J2AV-HK | 630 x 800 x 300 |
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns
- WiFi Function (*Available as an option)
- Grade 1 energy label
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.0HP | Indoor | RAS-10J2KV-HK | 2.5 (0.7 - 3.2) | 3.2 (0.9 - 3.9) | 293 x 798 x 230 |
Outdoor | RAS-10J2AV-HK | 530 x 660 x 240 | |||
1.5HP | Indoor | RAS-13J2KV-HK | 3.5 (1.1 - 3.8) | 4.1 (1.1 - 4.6) | 293 x 798 x 230 |
Outdoor | RAS-13J2AV-HK | 530 x 660 x 240 | |||
2.0HP | Indoor | RAS-18J2KV-HK | 5.0 (1.9 - 5.7) | 6.0 (1.7 - 7.4) | 320 x 1050 x 250 |
Outdoor | RAS-18J2AV-HK | 550 x 780 x 290 | |||
2.5HP | Indoor | RAS-22J2KV-HK | 6.5 (1.8 - 7.2) | 7.6 (1.8 - 8.0) | 320 x 1050 x 250 |
Outdoor | RAS-22J2AV-HK | 630 x 800 x 300 | |||
3.0HP | Indoor | RAS-24J2KV-HK | 7.1 (2.5 - 7.7) | 8.0 (1.65 - 8.5) | 320 x 1050 x 250 |
Outdoor | RAS-24J2AV-HK | 630 x 800 x 300 |