RAS-M-N3KCV
Hi-Wall Multi Split System
Inverter cooling only
With R410A Refigerant
Cooling capacity: 2.7~11.0 kW
Features
- Modern flat-panel design
- Extremely low sound levels
- Superior 5-stage air filtration
- Controller memorizes favorite user settings
- Self Cleaning Function
- Eco-Logic
- Comfort-Smart Airflow with 12* louver positions
- 7 fan-speed settings, including Auto Fan and Hi-Power
Physical Data
Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
Indoor | RAS-M10N3KCV(HK) | 2.7 (1.4 – 3.2) | 275 x 790 x 225 |
Indoor | RAS-M13N3KCV(HK) | 3.7 (1.4 – 4.4) | 275 x 790 x 225 |
Indoor | RAS-M16N3KCV(HK) | 4.5 (1.4 – 5.0) | 275 x 790 x 225 |
Indoor | RAS-M22N3KCV(HK) | 6.0 (2.4 – 6.8) | 320 x 1050 x 243 |
Indoor | RAS-M24N3KCV(HK) | 7.1 (2.4 – 7.2) | 320 x 1050 x 243 |
Outdoor | RAS-2M18J2ACV-HK | 5.2 (1.4 – 6.2) | 550 x 780 x 290 |
Outdoor | RAS-3M20S3ACV | 5.8 (2.4 - 7.0) | 630 x 800 x 300 |
Outdoor | RAS-4M26S3ACV | 7.7 (4.2 - 10.3) | 890 x 900 x 320 |
Outdoor | RAS-5M38S3ACV | 11.0 (3.7 – 12.1) | 890 x 900 x 320 |
Features
- Modern flat-panel design
- Extremely low sound levels
- Superior 5-stage air filtration
- Controller memorizes favorite user settings
- Self Cleaning Function
- Eco-Logic
- Comfort-Smart Airflow with 12* louver positions
- 7 fan-speed settings, including Auto Fan and Hi-Power
Physical Data
Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
Indoor | RAS-M10N3KCV(HK) | 2.7 (1.4 – 3.2) | 275 x 790 x 225 |
Indoor | RAS-M13N3KCV(HK) | 3.7 (1.4 – 4.4) | 275 x 790 x 225 |
Indoor | RAS-M16N3KCV(HK) | 4.5 (1.4 – 5.0) | 275 x 790 x 225 |
Indoor | RAS-M22N3KCV(HK) | 6.0 (2.4 – 6.8) | 320 x 1050 x 243 |
Indoor | RAS-M24N3KCV(HK) | 7.1 (2.4 – 7.2) | 320 x 1050 x 243 |
Outdoor | RAS-2M18J2ACV-HK | 5.2 (1.4 – 6.2) | 550 x 780 x 290 |
Outdoor | RAS-3M20S3ACV | 5.8 (2.4 - 7.0) | 630 x 800 x 300 |
Outdoor | RAS-4M26S3ACV | 7.7 (4.2 - 10.3) | 890 x 900 x 320 |
Outdoor | RAS-5M38S3ACV | 11.0 (3.7 – 12.1) | 890 x 900 x 320 |