RAS-M-N4KCV
Hi-Wall Multi Split System
Inverter cooling only
With R410A Refigerant
Cooling capacity: 2.7~11.0 kW
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns (Available for 22K & 24K)
- WiFi Function (*Available as an option)
Physical Data
| Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| Indoor | RAS-M10N4KCV | 2.7 (1.4 – 3.2) | 293 x 798 x 230 |
| Indoor | RAS-M13N4KCV | 3.7 (1.4 – 4.4) | 293 x 798 x 230 |
| Indoor | RAS-M16N4KCV | 4.5 (1.4 – 5.0) | 293 x 798 x 230 |
| Indoor | RAS-M22N4KCV | 6.0 (2.4 – 6.8) | 320 x 1050 x 250 |
| Indoor | RAS-M24N4KCV | 7.1 (2.4 – 7.2) | 320 x 1050 x 250 |
| Outdoor | RAS-2M18J2ACV-HK | 5.2 (1.4 – 6.2) | 550 x 780 x 290 |
| Outdoor | RAS-3M20S3ACV | 5.8 (2.4 - 7.0) | 630 x 800 x 300 |
| Outdoor | RAS-4M26S3ACV | 7.7 (4.2 - 10.3) | 890 x 900 x 320 |
| Outdoor | RAS-5M38S3ACV | 11.0 (3.7 – 12.1) | 890 x 900 x 320 |
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns (Available for 22K & 24K)
- WiFi Function (*Available as an option)
Physical Data
| Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| Indoor | RAS-M10N4KCV | 2.7 (1.4 – 3.2) | 293 x 798 x 230 |
| Indoor | RAS-M13N4KCV | 3.7 (1.4 – 4.4) | 293 x 798 x 230 |
| Indoor | RAS-M16N4KCV | 4.5 (1.4 – 5.0) | 293 x 798 x 230 |
| Indoor | RAS-M22N4KCV | 6.0 (2.4 – 6.8) | 320 x 1050 x 250 |
| Indoor | RAS-M24N4KCV | 7.1 (2.4 – 7.2) | 320 x 1050 x 250 |
| Outdoor | RAS-2M18J2ACV-HK | 5.2 (1.4 – 6.2) | 550 x 780 x 290 |
| Outdoor | RAS-3M20S3ACV | 5.8 (2.4 - 7.0) | 630 x 800 x 300 |
| Outdoor | RAS-4M26S3ACV | 7.7 (4.2 - 10.3) | 890 x 900 x 320 |
| Outdoor | RAS-5M38S3ACV | 11.0 (3.7 – 12.1) | 890 x 900 x 320 |