RAS-M-N4KV
Hi-Wall Multi Split System
Inverter heat pump
With R410A Refigerant
Cooling capacity: 2.7~10.0 kW
Heating capacity: 4.0~12.0 kW
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns (Available for 22K & 24K)
- WiFi Function (*Available as an option)
Physical Data
| Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
| Indoor | RAS-M10N4KV | 2.7 (1.4 – 3.2) | 4.0 (0.8 – 5.2) | 293 x 798 x 230 |
| Indoor | RAS-M13N4KV | 3.7 (1.4 – 4.4) | 5.0 (0.8 – 6.5) | 293 x 798 x 230 |
| Indoor | RAS-M16N4KV | 4.5 (1.4 – 5.0) | 5.5 (0.8 – 6.9) | 293 x 798 x 230 |
| Indoor | RAS-M22N4KV | 6.0 (2.4 – 6.8) | 7.0 (1.8 – 8.2) | 320 x 1050 x 250 |
| Indoor | RAS-M24N4KV | 7.1 (2.4 – 7.2) | 8.1 (1.8 – 8.6) | 320 x 1050 x 250 |
| Outdoor | RAS-2M18S3AV-E | 5.2 (1.7 - 6.2) | 5.6 (1.3-7.5) | 630 x 800 x 300 |
| Outdoor | RAS-3M26S3AV-E | 7.5 (4.1 – 9.0) | 9.0 (2.0 – 11.2) | 890 x 900 x 320 |
| Outdoor | RAS-4M27S3AV-E | 8.0 (4.2 - 9.3) | 9.0 (2.9 – 11.7) | 890 x 900 x 320 |
| Outdoor | RAS-5M34S3AV-E | 10.0 (3.7 – 11.0) | 12.0 (2.7-14.0) | 890 x 900 x 320 |
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Toshiba Ultra Pure filter
- PM2.5 purification 94% efficiency
- 6-Airflow patterns (Available for 22K & 24K)
- WiFi Function (*Available as an option)
Physical Data
| Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
| Indoor | RAS-M10N4KV | 2.7 (1.4 – 3.2) | 4.0 (0.8 – 5.2) | 293 x 798 x 230 |
| Indoor | RAS-M13N4KV | 3.7 (1.4 – 4.4) | 5.0 (0.8 – 6.5) | 293 x 798 x 230 |
| Indoor | RAS-M16N4KV | 4.5 (1.4 – 5.0) | 5.5 (0.8 – 6.9) | 293 x 798 x 230 |
| Indoor | RAS-M22N4KV | 6.0 (2.4 – 6.8) | 7.0 (1.8 – 8.2) | 320 x 1050 x 250 |
| Indoor | RAS-M24N4KV | 7.1 (2.4 – 7.2) | 8.1 (1.8 – 8.6) | 320 x 1050 x 250 |
| Outdoor | RAS-2M18S3AV-E | 5.2 (1.7 - 6.2) | 5.6 (1.3-7.5) | 630 x 800 x 300 |
| Outdoor | RAS-3M26S3AV-E | 7.5 (4.1 – 9.0) | 9.0 (2.0 – 11.2) | 890 x 900 x 320 |
| Outdoor | RAS-4M27S3AV-E | 8.0 (4.2 - 9.3) | 9.0 (2.9 – 11.7) | 890 x 900 x 320 |
| Outdoor | RAS-5M34S3AV-E | 10.0 (3.7 – 11.0) | 12.0 (2.7-14.0) | 890 x 900 x 320 |