RAS-N3KCV
Hi-Wall Split System
Inverter cooling only
With R410A Refrigeant
Cooling capacity: 2.5~7.1 kW
Features
- Hybrid Inverter system
- Self cleaning
- Comfort sleep
- Real time on-off
- One Touch My Comfort
- Hi-power
- Quiet mode
- Power select
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Grade 1 energy label
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.0HP | Indoor | RAS-10N3KCV(HK)1 | 2.5 (1.1 - 3.0) | 275 x 790 x 225 |
| Outdoor | RAS-10N3ACV-1 | 530 x 660 x 240 | ||
| 1.5HP | Indoor | RAS-13N3KCV(HK) | 3.5 (1.1 - 4.0) | 275 x 790 x 225 |
| Outdoor | RAS-13N3ACV | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAS-18N3KCV(HK) | 5.0 (1.1 - 6.0) | 320 x 1050 x 243 |
| Outdoor | RAS-18N3ACV | 550 x 780 x 290 | ||
| 2.5HP | Indoor | RAS-22N3KCV(HK)1 | 6.0 (1.2 - 6.5) | 320 x 1050 x 243 |
| Outdoor | RAS-22N3ACV-1 | 550 x 780 x 290 | ||
| 3.0HP | Indoor | RAS-24N3KCV(HK)1 | 7.1 (1.5 - 7.7) | 320 x 1050 x 243 |
| Outdoor | RAS-24N3ACV-1 | 890 x 900 x 320 |
Features
- Hybrid Inverter system
- Self cleaning
- Comfort sleep
- Real time on-off
- One Touch My Comfort
- Hi-power
- Quiet mode
- Power select
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Grade 1 energy label
Physical Data
| Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
| 1.0HP | Indoor | RAS-10N3KCV(HK)1 | 2.5 (1.1 - 3.0) | 275 x 790 x 225 |
| Outdoor | RAS-10N3ACV-1 | 530 x 660 x 240 | ||
| 1.5HP | Indoor | RAS-13N3KCV(HK) | 3.5 (1.1 - 4.0) | 275 x 790 x 225 |
| Outdoor | RAS-13N3ACV | 550 x 780 x 290 | ||
| 2.0HP | Indoor | RAS-18N3KCV(HK) | 5.0 (1.1 - 6.0) | 320 x 1050 x 243 |
| Outdoor | RAS-18N3ACV | 550 x 780 x 290 | ||
| 2.5HP | Indoor | RAS-22N3KCV(HK)1 | 6.0 (1.2 - 6.5) | 320 x 1050 x 243 |
| Outdoor | RAS-22N3ACV-1 | 550 x 780 x 290 | ||
| 3.0HP | Indoor | RAS-24N3KCV(HK)1 | 7.1 (1.5 - 7.7) | 320 x 1050 x 243 |
| Outdoor | RAS-24N3ACV-1 | 890 x 900 x 320 |