RAS-N3KV
Hi-Wall Split System
Inverter heat pump
Cooling capacity: 2.5~7.1 kW
Heating capacity: 3.2~8.1 kW
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- Real time on-off
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Grade 1 energy label
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.0HP | Indoor | RAS-10N3KV-HK1 | 2.5 (1.2 - 3.0) | 3.2 (0.9 - 3.5) | 275 x 790 x 225 |
Outdoor | RAS-10N3AV-HK1 | 530 x 660 x 240 | |||
1.5HP | Indoor | RAS-13N3KV-HK | 3.5 (1.1 - 4.0) | 4.2 (0.9 - 5.0) | 275 x 790 x 225 |
Outdoor | RAS-13N3AV-HK | 550 x 780 x 290 | |||
2.0HP | Indoor | RAS-18N3KV-HK | 5.0 (1.1 - 6.0) | 5.8 (0.8 - 6.3) | 320 x 1050 x 243 |
Outdoor | RAS-18N3AV-HK | 550 x 780 x 290 | |||
2.5HP | Indoor | RAS-22N3KV-HK | 6.0 (1.2 - 6.7) | 7.0 (1.0 - 7.5) | 320 x 1050 x 243 |
Outdoor | RAS-22N3AV-HK | 630 x 800 x 300 | |||
3.0HP | Indoor | RAS-24N3KV-HK | 7.1 (1.5 - 7.7) | 8.1 (1.6 - 9.0) | 320 x 1050 x 243 |
Outdoor | RAS-24N3AV-HK | 890 x 900 x 320 |
Features
- Hybrid inverter system
- Self cleaning
- Comfort sleep
- Real time on-off
- One Touch My Comfort
- Hi-power
- Eco-Logic
- Quiet mode
- Multi fan speed
- Dry operation
- Comfort-Smart airflow
- Grade 1 energy label
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.0HP | Indoor | RAS-10N3KV-HK1 | 2.5 (1.2 - 3.0) | 3.2 (0.9 - 3.5) | 275 x 790 x 225 |
Outdoor | RAS-10N3AV-HK1 | 530 x 660 x 240 | |||
1.5HP | Indoor | RAS-13N3KV-HK | 3.5 (1.1 - 4.0) | 4.2 (0.9 - 5.0) | 275 x 790 x 225 |
Outdoor | RAS-13N3AV-HK | 550 x 780 x 290 | |||
2.0HP | Indoor | RAS-18N3KV-HK | 5.0 (1.1 - 6.0) | 5.8 (0.8 - 6.3) | 320 x 1050 x 243 |
Outdoor | RAS-18N3AV-HK | 550 x 780 x 290 | |||
2.5HP | Indoor | RAS-22N3KV-HK | 6.0 (1.2 - 6.7) | 7.0 (1.0 - 7.5) | 320 x 1050 x 243 |
Outdoor | RAS-22N3AV-HK | 630 x 800 x 300 | |||
3.0HP | Indoor | RAS-24N3KV-HK | 7.1 (1.5 - 7.7) | 8.1 (1.6 - 9.0) | 320 x 1050 x 243 |
Outdoor | RAS-24N3AV-HK | 890 x 900 x 320 |