Widest Indoor Unit Range
Toshiba provides a variety of quiet & aesthetic indoor units. Over 10 different indoor unit types. Thousands of combinations to perfectly match users expectations. A wide range of indoor units adapted to any kind of room configuration.
No Results Found

Type: 1-way air discharge cassette
Cooling Capacity Range (kW): 0.9~3.6
Heating Capacity Range(KW): 1.3~4.0
Refrigerant: R410A

Type: 2-way air discharge cassette
Cooling Capacity Range (kW): 2.2~16.0
Heating Capacity Range(KW): 2.5~18.0
Refrigerant: R410A

Type: 4-way air discharge cassette
Cooling Capacity Range (kW): 2.8~16.0
Heating Capacity Range(KW): 3.2~18.0
Refrigerant: R410A

Type: Compact 4-way cassette
Cooling Capacity Range (kW): 2.2~5.6
Heating Capacity Range(KW): 2.5~6.3
Refrigerant: R410A

Type: Concealed duct high static pressure
Cooling Capacity Range (kW): 5.6~28.0
Heating Capacity Range(KW): 6.3~31.5
Refrigerant: R410A

Type: Ceiling
Cooling Capacity Range (kW): 4.5~16.0
Heating Capacity Range(KW): 5.0~18.0
Refrigerant: R410A

Type: Floor standing type
Cooling Capacity Range (kW): 4.5~16.0
Heating Capacity Range(KW): 5.0~18.0
Refrigerant: R410A

Type: High wall
Cooling Capacity Range (kW): 0.9~7.1
Heating Capacity Range(KW): 1.3~8.0
Refrigerant: R410A

Type: Fresh Air Intake Indoor Unit
Cooling Capacity Range (kW): 14.0~40.0
Heating Capacity Range(KW): 8.9~25.2
Refrigerant: R410A

Type: Slim duct (Japan Origin)
Cooling Capacity Range (kW): 0.9~8.0
Heating Capacity Range(KW): 1.0~9.0
Refrigerant: R410A

Type: Super slim duct
Cooling Capacity Range (kW): 2.2~8
Refrigerant: R410A

Type: Concealed duct
Cooling Capacity Range (kW): 2.2~16.0
Heating Capacity Range(KW): 2.5~18.0
Refrigerant: R410A