1-Way MMU Series
1-way air discharge cassette type
With R410A Refrigerant
Cooling capacity: 0.9~3.6kW
Heating capacity: 1.3~4.0kW
Features
- The perfect choice for hotels and reception areas
- Silent sound design ensures the quiet required for the office
- Ideal for smaller rooms where one-way air distribution is required
- Able to blow air straight out
- Condensate drain pump included
- Long-life filters fitted as standard
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMU-UP0031YHP-E | 0.9 | 1.3 | 150x990x450 |
MMU-UP0051YHP-E | 1.7 | 1.9 | 150x990x450 |
MMU-UP0071YHP-E | 2.2 | 2.5 | 150x990x450 |
MMU-UP0091YHP-E | 2.8 | 3.2 | 150x990x450 |
MMU-UP0121YHP-E | 3.6 | 4.0 | 150x990x450 |
Features
- The perfect choice for hotels and reception areas
- Silent sound design ensures the quiet required for the office
- Ideal for smaller rooms where one-way air distribution is required
- Able to blow air straight out
- Condensate drain pump included
- Long-life filters fitted as standard
Physical Data
Model Name | Cooling Capacity
(kW) |
Heating Capacity
(kW) |
Dimensions HxWxD
(mm) |
MMU-UP0031YHP-E | 0.9 | 1.3 | 150x990x450 |
MMU-UP0051YHP-E | 1.7 | 1.9 | 150x990x450 |
MMU-UP0071YHP-E | 2.2 | 2.5 | 150x990x450 |
MMU-UP0091YHP-E | 2.8 | 3.2 | 150x990x450 |
MMU-UP0121YHP-E | 3.6 | 4.0 | 150x990x450 |